SWRU497B August   2019  – December 2021 CC2564C

 

  1.   Trademarks
  2. 1Introduction
  3. 2Features
    1. 2.1 Classic Bluetooth Profiles Available
    2. 2.2 Bluetooth Low Energy Profiles Available
    3. 2.3 MFi Support
  4. 3Requirements
  5. 4Sample Application Overview
  6. 5Hardware Setup
    1. 5.1 Setting Up the Hardware
  7. 6Software Setup
    1. 6.1 Downloading and Installing
    2. 6.2 Building and Flashing the Bluetooth Code (MSP-EXP432P401R)
  8. 7Sample Applications
    1. 7.1 Classic Bluetooth Sample Applications
    2. 7.2 Classic Bluetooth + Bluetooth Low Energy Sample Applications
    3. 7.3 Bluetooth Low Energy Sample Applications
  9. 8Revision History

Classic Bluetooth Profiles Available

  • Advanced audio distribution profile (A2DP 1.2): Internal SBC encoding/decoding is implemented (Assisted A2DP)
    Note: Due to a lack of PCM routing in the MSP LaunchPad kit, manual prototyping is required to interface an external audio codec EVM (for example, CC3200AUDBOOST).
  • Audio and video transport protocols (AVDTP 1.2)
  • Audio and video remote control profile (AVRCP 1.3)
  • Generic access profile (GAP)
  • Headset Profile (HSP) and Hands Free Profile (HFP)
    Note: Due to a lack of PCM routing in the MSP LaunchPad, manual prototyping is required to interface an external audio codec EVM (for example, CC3200AUDBOOST).
  • Headset profile (HSP 1.2)
  • Hands free profile (HFP 1.6)
  • Human-interface device profile (HID 1.0)
  • Message access profile (MAP 1.0)
  • Phonebook access profile (PBAP 1.0)
  • RFCOMM protocol (RFCOMM)
  • Service discovery profile (SDP)
  • Serial port profile (SPP)