SWRU497B August   2019  – December 2021 CC2564C

 

  1.   Trademarks
  2. 1Introduction
  3. 2Features
    1. 2.1 Classic Bluetooth Profiles Available
    2. 2.2 Bluetooth Low Energy Profiles Available
    3. 2.3 MFi Support
  4. 3Requirements
  5. 4Sample Application Overview
  6. 5Hardware Setup
    1. 5.1 Setting Up the Hardware
  7. 6Software Setup
    1. 6.1 Downloading and Installing
    2. 6.2 Building and Flashing the Bluetooth Code (MSP-EXP432P401R)
  8. 7Sample Applications
    1. 7.1 Classic Bluetooth Sample Applications
    2. 7.2 Classic Bluetooth + Bluetooth Low Energy Sample Applications
    3. 7.3 Bluetooth Low Energy Sample Applications
  9. 8Revision History

Requirements

The following hardware and software tools are required for a complete evaluation:

Hardware

Software

Figure 3-1 and Figure 5-2 show the hardware requirement combinations.

GUID-EE7938F3-3B13-4607-83CA-78C5DD14B7CF-low.gif Figure 3-1 Hardware Requirement Combinations