SWRU497B August   2019  – December 2021 CC2564C

 

  1.   Trademarks
  2. 1Introduction
  3. 2Features
    1. 2.1 Classic Bluetooth Profiles Available
    2. 2.2 Bluetooth Low Energy Profiles Available
    3. 2.3 MFi Support
  4. 3Requirements
  5. 4Sample Application Overview
  6. 5Hardware Setup
    1. 5.1 Setting Up the Hardware
  7. 6Software Setup
    1. 6.1 Downloading and Installing
    2. 6.2 Building and Flashing the Bluetooth Code (MSP-EXP432P401R)
  8. 7Sample Applications
    1. 7.1 Classic Bluetooth Sample Applications
    2. 7.2 Classic Bluetooth + Bluetooth Low Energy Sample Applications
    3. 7.3 Bluetooth Low Energy Sample Applications
  9. 8Revision History

Sample Application Overview

The Sample Applications included in the CC2564CMSP432BTBLESW allow the users to evaluate TI's CC2564C dual-mode Bluetooth 4.2 device (5.1 compliant) with the MSP-EXP432P401R LaunchPad development kit. The MSP-EXP432P401R Bluetooth sample applications are provided to enable a feature-rich and easy-to-use out-of-box experience for the user. These applications let the user use a console to send Bluetooth commands, set up a Bluetooth device to accept connections, connect to a remote Bluetooth device, and communicate over Bluetooth. Each profile is supported with simple command-line based sample applications to speed development. Figure 4-1 shows an overview of the demonstration example.

GUID-13C89F82-8659-4A49-AAFA-E515E7318589-low.gif Figure 4-1 Demonstration Example Overview