SWRU497B August   2019  – December 2021 CC2564C

 

  1.   Trademarks
  2. 1Introduction
  3. 2Features
    1. 2.1 Classic Bluetooth Profiles Available
    2. 2.2 Bluetooth Low Energy Profiles Available
    3. 2.3 MFi Support
  4. 3Requirements
  5. 4Sample Application Overview
  6. 5Hardware Setup
    1. 5.1 Setting Up the Hardware
  7. 6Software Setup
    1. 6.1 Downloading and Installing
    2. 6.2 Building and Flashing the Bluetooth Code (MSP-EXP432P401R)
  8. 7Sample Applications
    1. 7.1 Classic Bluetooth Sample Applications
    2. 7.2 Classic Bluetooth + Bluetooth Low Energy Sample Applications
    3. 7.3 Bluetooth Low Energy Sample Applications
  9. 8Revision History

Features

Features of the device include the following:

  • Supports dual-mode Bluetooth 4.2 (5.1 compliant)—Bluetooth certified and royalty free
  • Offers fully qualified Bluetooth stack (QDID 172096 and QDID 172097)
  • Offers full-thread safety
  • Supports nonthreaded (no OS) environment
  • Offers fully documented API interface
  • Works with any MSP432 MCU
  • Includes available sample applications for the MSP-EXP432P401R LaunchPad development kit with the support of the CC256xCQFN-EM through the BOOST-CCEMADAPTER
  • Supports Code Composer Studio™, Keil®, and IAR Embedded Workbench® IDEs