SWRU437B September   2015  – June 2020 WL1801MOD , WL1805MOD , WL1807MOD , WL1831MOD , WL1835MOD , WL1837MOD

 

  1.   WiLink Module Hardware Integration Guide
    1.     Trademarks
    2. 1  Module Variant Table
      1. 1.1 WiLink WLAN Antenna Configuration
        1. 1.1.1 Single-Input Single-Output (SISO)
        2. 1.1.2 Multiple-Input Multiple-Output (MIMO)/Maximum Ratio Combining (MRC)
    3. 2  Critical Connections
    4. 3  Power Supply
      1. 3.1 Power Up/Shutdown Sequence
        1. 3.1.1 Power Up
        2. 3.1.2 Shutdown
      2. 3.2 Power Sequencing
    5. 4  Clocks
      1. 4.1 Slow Clock
      2. 4.2 Fast Clock
    6. 5  Current Consumption
      1. 5.1 Performance Parameters - Typical
    7. 6  Antenna
    8. 7  Ground Connections
    9. 8  Layout
    10. 9  Hardware Troubleshoot
      1. 9.1 System Requirements
      2. 9.2 Power Rails
      3. 9.3 Critcal Supplies
      4. 9.4 Sense on Reset
      5. 9.5 WLAN
        1. 9.5.1 WLAN Host Interface (SDIO)
        2. 9.5.2 WLAN IRQ Operation (SDIO Out-of-Band Interrupt)
      6. 9.6 Bluetooth and Bluetooth Low Energy
        1. 9.6.1 Bluetooth UART HCI Interface
        2. 9.6.2 Bluetooth PCM
      7. 9.7 Reserved Pins
      8. 9.8 Debug
    11. 10 WiFi_Zigbee Coex
    12. 11 References
  2.   Revision History

Power Up/Shutdown Sequence

Make sure the power up and shutdown sequence is kept at all times.

Table 3. Supply Lines

Pin No Name Description
40 WL_EN WLAN enable line from system
41 BT_EN Bluetooth enable line from system
36 SCLK Slow clock is running at 32 kHz
46,47 VBAT VBAT is high and stable at approximately 3.3 V
38 VIO VIO is high and stable at approximately 1.8 V