SWRU437B September 2015 – June 2020 WL1801MOD , WL1805MOD , WL1807MOD , WL1831MOD , WL1835MOD , WL1837MOD
| Device | Reduced integration interfaces Compared to the Main 1835 Module | WLAN
2.4-GHz SISO |
WLAN 2.4-GHz
MIMO |
WLAN
2.4-GHz MRC |
Bluetooth |
|---|---|---|---|---|---|
| WL1835MOD | • Full version (all of the integration checklist must be applied) | ✓ | ✓ | ✓ | ✓ |
| WL1831MOD | • Only the main RF antenna, ANT1 is used and the second one should be left N.C. | ✓ | ✓ | ||
| WL1805MOD | • For Bluetooth IP removal. Bluetooth EN line must be connected to VSS. Bluetooth HCI, PCM and logger lines should be left N.C. | ✓ | ✓ | ✓ | |
| WL1801MOD | • Only the main RF antenna, ANT1, is used and the second one should be left N.C. | ✓ | |||
| • For Bluetooth IP removal. Bluetooth EN line must be connected to VSS. Bluetooth HCI, PCM and logger lines should be left N.C. |
| Device | Redundant Capabilities Compared to the Main 1837 Module | WLAN
2.4-GHz SISO (1) |
WLAN
2.4-GHz MIMO (2) |
WLAN
2.4-GHz MRC (3) |
Bluetooth | WLAN
5-GHz SISO |
|---|---|---|---|---|---|---|
| WL1837MOD | • Full version (all of the integration checklist must be applied) | ✓ | ✓ | ✓ | ✓ | ✓ |
| WL1807MOD | • For Bluetooth IP removal: Bluetooth EN line must be connected to VSS. Bluetooth HCI, PCM and logger lines should be left N.C. | ✓ | ✓ | ✓ | ✓ |
NOTE
Customers working with WL1837MOD/WL1807MOD modules that require only the single antenna solution (2.4 Ghz WLAN SISO/ Bluetooth/ 5 GHz single antenna), while reusing the original certification, can do so by making sure that no RF comes out of the second antenna port (2.4 MIMO only / 5 Ghz diversity). To do this, use the following requirements: