SWRU437B September   2015  – June 2020 WL1801MOD , WL1805MOD , WL1807MOD , WL1831MOD , WL1835MOD , WL1837MOD

 

  1.   WiLink Module Hardware Integration Guide
    1.     Trademarks
    2. Module Variant Table
      1. 1.1 WiLink WLAN Antenna Configuration
        1. 1.1.1 Single-Input Single-Output (SISO)
        2. 1.1.2 Multiple-Input Multiple-Output (MIMO)/Maximum Ratio Combining (MRC)
    3. Critical Connections
    4. Power Supply
      1. 3.1 Power Up/Shutdown Sequence
        1. 3.1.1 Power Up
        2. 3.1.2 Shutdown
      2. 3.2 Power Sequencing
    5. Clocks
      1. 4.1 Slow Clock
      2. 4.2 Fast Clock
    6. Current Consumption
      1. 5.1 Performance Parameters - Typical
    7. Antenna
    8. Ground Connections
    9. Layout
    10. Hardware Troubleshoot
      1. 9.1 System Requirements
      2. 9.2 Power Rails
      3. 9.3 Critcal Supplies
      4. 9.4 Sense on Reset
      5. 9.5 WLAN
        1. 9.5.1 WLAN Host Interface (SDIO)
        2. 9.5.2 WLAN IRQ Operation (SDIO Out-of-Band Interrupt)
      6. 9.6 Bluetooth and Bluetooth Low Energy
        1. 9.6.1 Bluetooth UART HCI Interface
        2. 9.6.2 Bluetooth PCM
      7. 9.7 Reserved Pins
      8. 9.8 Debug
    11. 10 WiFi_Zigbee Coex
    12. 11 References
  2.   Revision History

Current Consumption

The power supplies for Vbat and VIO must handle the maximum current loads incurred by the WL18xx.

Please verify that your power supply can handle the maximum loads listed in Table 4 for each subsystem.

Table 4. Recommended Current Requirement

Parameter Power Supply Required Current Typical Values Units
WLAN SISO or MIMO 2.4 GHz, 5 GHz SISO/MRC, Bluetooth VBAT (1) 1 A
WLAN SISO and Bluetooth VBAT (1) 750 mA
VIO VIO (2) 200 mA
VBAT current is based on calibration current as well as maximum TX currents from all IPs
VIO current requirement takes into account slow clock supply and LS, which are powered with the same supply from the WL8 side.