SWRU437B September   2015  – June 2020 WL1801MOD , WL1805MOD , WL1807MOD , WL1831MOD , WL1835MOD , WL1837MOD

 

  1.   WiLink Module Hardware Integration Guide
    1.     Trademarks
    2. 1  Module Variant Table
      1. 1.1 WiLink WLAN Antenna Configuration
        1. 1.1.1 Single-Input Single-Output (SISO)
        2. 1.1.2 Multiple-Input Multiple-Output (MIMO)/Maximum Ratio Combining (MRC)
    3. 2  Critical Connections
    4. 3  Power Supply
      1. 3.1 Power Up/Shutdown Sequence
        1. 3.1.1 Power Up
        2. 3.1.2 Shutdown
      2. 3.2 Power Sequencing
    5. 4  Clocks
      1. 4.1 Slow Clock
      2. 4.2 Fast Clock
    6. 5  Current Consumption
      1. 5.1 Performance Parameters - Typical
    7. 6  Antenna
    8. 7  Ground Connections
    9. 8  Layout
    10. 9  Hardware Troubleshoot
      1. 9.1 System Requirements
      2. 9.2 Power Rails
      3. 9.3 Critcal Supplies
      4. 9.4 Sense on Reset
      5. 9.5 WLAN
        1. 9.5.1 WLAN Host Interface (SDIO)
        2. 9.5.2 WLAN IRQ Operation (SDIO Out-of-Band Interrupt)
      6. 9.6 Bluetooth and Bluetooth Low Energy
        1. 9.6.1 Bluetooth UART HCI Interface
        2. 9.6.2 Bluetooth PCM
      7. 9.7 Reserved Pins
      8. 9.8 Debug
    11. 10 WiFi_Zigbee Coex
    12. 11 References
  2.   Revision History

Critcal Supplies

Make sure all of the critical supplies are in the range of the following expected values:

Table 6. Critical Supplies

Pin No Name Description Frequency [Hz] Amplitude [V] Current [mA]
– DC_IN Depends on the system
36 Slow Clock External 32 kHz slow clock 32K 1.8 –
46,47 VBAT(1) DC supply range for all modes – 3.3-3.6 1000
38 VIO I/O ring power supply voltage – 1.8 200
  1. VBAT and VIO amplitude and current are maximum values.