SWRA667 January 2020 CC1312PSIP , CC1312R , CC1314R10 , CC1352P , CC1352P7 , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652R , CC2652R7 , CC2652RB , CC2652RSIP
Blocking and callback return behavior allow the power driver to opportunistically put the device into the idle state when the CPU is not needed. While the hardware peripheral performs the operation in the background, the power driver turn off the CPU power domain while it waits for the peripheral to trigger an interrupt upon completion of the operation.
Though polling return behavior offers the least overhead, it provides no integrated power management to place the CPU in idle state when not in use. Because the CPU is in active mode continuously polling a flag to signal the operation’s completion, there is no opportunity for the power driver to put the device into a lower power state. Because polling return behavior should only be used for short operations, the lack of power management is not a concern. The overhead of using callback or blocking return behavior outweighs any power savings derived from spending time in idle power mode for short operations.