SWRA667 January 2020 CC1312PSIP , CC1312R , CC1314R10 , CC1352P , CC1352P7 , CC1352R , CC1354P10 , CC1354R10 , CC2642R , CC2642R-Q1 , CC2652P , CC2652R , CC2652R7 , CC2652RB , CC2652RSIP
The AES CBC (see Reference [6]) benchmark consists of encrypting messages of varying sizes. The duration of an AES CBC operation is affected by the key length and input length. We used the default key length of 128 bits and input lengths of 64, 8k, and 16k bytes.
| Payload Length (bytes) | Duration HW (ms) | Duration SW mbed TLS (ms) | Duration Improvement | Average Current HW (mA) | Average Current SW mbed TLS (mA) | Energy Efficiency Improvement |
|---|---|---|---|---|---|---|
| 64 | 0.028 | 0.122 | 4.4 | 3.84 | 3.10 | 3.5 |
| 8000 | 0.640 | 14.7 | 23.0 | 2.87 | 3.10 | 30.7 |
| 16000 | 1.171 | 29.3 | 25.0 | 2.76 | 3.10 | 34.6 |