SWRA657 June 2020 CC3100 , CC3200
Serial flash components from many vendors may appear to be equivalent if only considering memory capacity, however close examination of the serial flash datasheets can reveal significant parametric differences between components in areas such as operating voltage and access times. The serial flash components listed in TI BOM tables for CC3100 and CC3200 reference designs should be used since these serial flash components have been system tested by TI.
Table 8 lists additional parts which were tested with the CC3100R1/CC3200R1 device and found to perform reliably. TI performs a series of system level tests using these parts to ensure robustness under various operating conditions. However, this does not guarantee data integrity under extreme operating conditions as specified in subsequent sections of this document.
| Vendor | Part Number | Size | Voltage Power | Recommendation |
|---|---|---|---|---|
| Adesto | AT25SF081 | 8 Mbit | 2.5-3.6 V | Battery and Line powered systems |
| Adesto | AT25SF161 | 16 Mbit | 2.5-3.6 V | Battery and Line powered systems |
| Winbond | W25Q80BL | 8 Mbit | 2.3-3.6 V | Battery and Line powered systems |
| Spansion | S25FL208K | 8 Mbit | 2.7-3.6 V | Line Powered systems |
| Macronix | MX25V8006E | 8 Mbit | 2.35-3.6 V | Battery and Line powered systems |
| ISSI | IS25LQ016B | 16 Mbit | 2.3-3.6 V | Battery and Line powered systems |
| ISSI | IS25LQ032B | 32 Mbit | 2.3-3.6 V | Battery and Line powered systems |
| Micron | N25Q128A | 128 Mbit | 2.7-3.6 V | Line Powered systems |
| Shanghai Fudan Micro | FM25Q08 | 8 Mbit | 2.7-3.6 V | Line Powered systems |
NOTE
The previously suggested (prior to May 2015) Micron M25PX80 serial flash and other Micron devices in the same series are no longer recommended.
NOTE
The operating voltage of the Wi-Fi subsystem is limited by the operating range of the serial flash. This has to be accounted for by the system designer as part of the overall system design.