SWRA657 June   2020 CC3100 , CC3200

 

  1.   SimpleLink Wi-Fi CC3100, CC3200 Serial Flash
    1.     Trademarks
    2. 1  Introduction
    3. 2  How File System Content Gets to the Serial Flash
    4. 3  File System Guidelines
    5. 4  User File Mathematics
    6. 5  System and Configuration Files
      1. 5.1 Description
      2. 5.2 Memory Consumption
        1. 5.2.1 CC3200 Use Case
        2. 5.2.2 Host Driver Mapping
        3. 5.2.3 Minimum Flash Size
    7. 6  Implementing File System Features From Host Processor
      1. 6.1 Overview
      2. 6.2 File Listing
        1. 6.2.1 Requirements
        2. 6.2.2 Procedure
      3. 6.3 Free/Occupied Space
        1. 6.3.1 Requirements
        2. 6.3.2 Procedure
      4. 6.4 File Appending
        1. 6.4.1 Requirements
        2. 6.4.2 Procedure
    8. 7  Factors to Consider in Designing With Serial Flash
      1. 7.1 Serial Flash Vendor and Part Number Selection
      2. 7.2 Supported Flash Types
      3. 7.3 Frequent Write Operations
        1. 7.3.1 Serial Flash Access by the Wi-Fi System"
        2. 7.3.2 Seral Flash Access by the WiFi System
          1. 7.3.2.1 System Files
          2. 7.3.2.2 User Files
      4. 7.4 Sudden Power Off (power removal during a write/erase phase)
        1. 7.4.1 Battery Powered Systems
        2. 7.4.2 Line Powered Systems
    9. 8  Design Recommendations for Ensuring the Integrity of the Power Supply to the Serial Flash
      1. 8.1 Overview
      2. 8.2 Key Points
      3. 8.3 Brown-Out Mitigation Techniques for New Self-Hosted CC3200 Designs
    10. 9  Recommended Best Practices
    11. 10 Implications of Data Integrity Compromise to CC3100/CC3200
      1. 10.1 Recovery
    12. 11 References

Battery Powered Systems

In a battery powered system, there is a chance that sudden removal of power could coincide with an ongoing serial flash access. The chance of this happening can be minimized by making it difficult to remove the batteries while the product is in use, for example, in a Wi-Fi weighing scale, where you stand on the scale when it is in use. Alternatively, product instructions could discourage the removal of the batteries while the product is in use. In systems desiring a higher degree of protection, a soft power down push-button could also be provided that maps to a GPIO of the system processor, giving it advanced warning that you want to remove the battery. In such a system the processor could use an LED to indicate that soft shut down has completed and that the batteries can be removed.