SWRA657 June   2020 CC3100 , CC3200

 

  1.   SimpleLink Wi-Fi CC3100, CC3200 Serial Flash
    1.     Trademarks
    2. 1  Introduction
    3. 2  How File System Content Gets to the Serial Flash
    4. 3  File System Guidelines
    5. 4  User File Mathematics
    6. 5  System and Configuration Files
      1. 5.1 Description
      2. 5.2 Memory Consumption
        1. 5.2.1 CC3200 Use Case
        2. 5.2.2 Host Driver Mapping
        3. 5.2.3 Minimum Flash Size
    7. 6  Implementing File System Features From Host Processor
      1. 6.1 Overview
      2. 6.2 File Listing
        1. 6.2.1 Requirements
        2. 6.2.2 Procedure
      3. 6.3 Free/Occupied Space
        1. 6.3.1 Requirements
        2. 6.3.2 Procedure
      4. 6.4 File Appending
        1. 6.4.1 Requirements
        2. 6.4.2 Procedure
    8. 7  Factors to Consider in Designing With Serial Flash
      1. 7.1 Serial Flash Vendor and Part Number Selection
      2. 7.2 Supported Flash Types
      3. 7.3 Frequent Write Operations
        1. 7.3.1 Serial Flash Access by the Wi-Fi System"
        2. 7.3.2 Seral Flash Access by the WiFi System
          1. 7.3.2.1 System Files
          2. 7.3.2.2 User Files
      4. 7.4 Sudden Power Off (power removal during a write/erase phase)
        1. 7.4.1 Battery Powered Systems
        2. 7.4.2 Line Powered Systems
    9. 8  Design Recommendations for Ensuring the Integrity of the Power Supply to the Serial Flash
      1. 8.1 Overview
      2. 8.2 Key Points
      3. 8.3 Brown-Out Mitigation Techniques for New Self-Hosted CC3200 Designs
    10. 9  Recommended Best Practices
    11. 10 Implications of Data Integrity Compromise to CC3100/CC3200
      1. 10.1 Recovery
    12. 11 References

Overview

You may find it frustrating that the SimpleLink host driver does not expose some file system functionality that are typically considered "built-in". These features include file listing, occupied/free space and file appending. The reason these features are not part of the file system stems from the fact that the file system was originally designed to serve only the internal cores of the device. Since it is impossible to add such features as patches, current production devices lack these services from the device. However, this section offers guidance on how to implement such features in the host application.