SWRA657 June   2020 CC3100 , CC3200

 

  1.   SimpleLink Wi-Fi CC3100, CC3200 Serial Flash
    1.     Trademarks
    2. Introduction
    3. How File System Content Gets to the Serial Flash
    4. File System Guidelines
    5. User File Mathematics
    6. System and Configuration Files
      1. 5.1 Description
      2. 5.2 Memory Consumption
        1. 5.2.1 CC3200 Use Case
        2. 5.2.2 Host Driver Mapping
        3. 5.2.3 Minimum Flash Size
    7. Implementing File System Features From Host Processor
      1. 6.1 Overview
      2. 6.2 File Listing
        1. 6.2.1 Requirements
        2. 6.2.2 Procedure
      3. 6.3 Free/Occupied Space
        1. 6.3.1 Requirements
        2. 6.3.2 Procedure
      4. 6.4 File Appending
        1. 6.4.1 Requirements
        2. 6.4.2 Procedure
    8. Factors to Consider in Designing With Serial Flash
      1. 7.1 Serial Flash Vendor and Part Number Selection
      2. 7.2 Supported Flash Types
      3. 7.3 Frequent Write Operations
        1. 7.3.1 Serial Flash Access by the Wi-Fi System"
        2. 7.3.2 Seral Flash Access by the WiFi System
          1. 7.3.2.1 System Files
          2. 7.3.2.2 User Files
      4. 7.4 Sudden Power Off (power removal during a write/erase phase)
        1. 7.4.1 Battery Powered Systems
        2. 7.4.2 Line Powered Systems
    9. Design Recommendations for Ensuring the Integrity of the Power Supply to the Serial Flash
      1. 8.1 Overview
      2. 8.2 Key Points
      3. 8.3 Brown-Out Mitigation Techniques for New Self-Hosted CC3200 Designs
    10. Recommended Best Practices
    11. 10 Implications of Data Integrity Compromise to CC3100/CC3200
      1. 10.1 Recovery
    12. 11 References

Recommended Best Practices

The following list of best design practices can help improve the overall reliability of the serial flash by minimizing frequent writes:

  • Avoid frequent usage of API functions that write to the serial flash
  • The creation and deletion of files also require updates to the FAT table – as a good practice avoid deleting files when not required, rewrite can be done over existing file. This will reduce unnecessary access to the FAT table.
  • Avoid accessing the serial flash when the voltage is below the minimum serial flash operation voltage.
  • Make sure you choose your serial flash based on the system you are developing – for example when using a serial flash rated for 2.7 V you must ensure that supply remains above 2.7 V.
  • Adding an indication before power off (graceful shutdown) and making a call to sl_Stop() in the program is always the best approach