SWRA657 June   2020 CC3100 , CC3200

 

  1.   SimpleLink Wi-Fi CC3100, CC3200 Serial Flash
    1.     Trademarks
    2. 1  Introduction
    3. 2  How File System Content Gets to the Serial Flash
    4. 3  File System Guidelines
    5. 4  User File Mathematics
    6. 5  System and Configuration Files
      1. 5.1 Description
      2. 5.2 Memory Consumption
        1. 5.2.1 CC3200 Use Case
        2. 5.2.2 Host Driver Mapping
        3. 5.2.3 Minimum Flash Size
    7. 6  Implementing File System Features From Host Processor
      1. 6.1 Overview
      2. 6.2 File Listing
        1. 6.2.1 Requirements
        2. 6.2.2 Procedure
      3. 6.3 Free/Occupied Space
        1. 6.3.1 Requirements
        2. 6.3.2 Procedure
      4. 6.4 File Appending
        1. 6.4.1 Requirements
        2. 6.4.2 Procedure
    8. 7  Factors to Consider in Designing With Serial Flash
      1. 7.1 Serial Flash Vendor and Part Number Selection
      2. 7.2 Supported Flash Types
      3. 7.3 Frequent Write Operations
        1. 7.3.1 Serial Flash Access by the Wi-Fi System"
        2. 7.3.2 Seral Flash Access by the WiFi System
          1. 7.3.2.1 System Files
          2. 7.3.2.2 User Files
      4. 7.4 Sudden Power Off (power removal during a write/erase phase)
        1. 7.4.1 Battery Powered Systems
        2. 7.4.2 Line Powered Systems
    9. 8  Design Recommendations for Ensuring the Integrity of the Power Supply to the Serial Flash
      1. 8.1 Overview
      2. 8.2 Key Points
      3. 8.3 Brown-Out Mitigation Techniques for New Self-Hosted CC3200 Designs
    10. 9  Recommended Best Practices
    11. 10 Implications of Data Integrity Compromise to CC3100/CC3200
      1. 10.1 Recovery
    12. 11 References

Overview

The CC3100 and CC3200 are proven, robust WLAN solutions when operated in accordance with the supply and signal parameters described in the data sheet with the latest service pack. This document describes design techniques to maximize system robustness including minimizing the possibility of inadvertent corruption of the serial Flash memory connected to CC3100 or CC3200 for battery powered and hybrid line/battery powered designs. The techniques described focus on ensuring the integrity of the power supply to the serial flash to avoid situations where the supply voltage may fall below the minimum threshold specified by the serial flash manufacturer, which may cause corruption of flash data during write or erase operations. Depending on the nature of such corruption systems may or may not continue to operate, and in some cases physical access to the system may be required in order to recover. This section will cover design techniques to maximize system robustness in battery powered and hybrid line/battery power systems.