SWRA657 June 2020 CC3100 , CC3200
Table 4 illustrates the memory consumption for each of the system components.
Filename/Artifact | Description | Fail Safe | #blocks |
---|---|---|---|
FAT | File allocation table. Created upon format operation. | N/A | 3 |
Reserved blocks | Reserved blocks for the system | N/A | 2 |
Total | 5 | ||
/sys/servicepack.ucf | Firmware patches | yes | 66 |
/tmp/phy.cal | PHY calibration | yes | 10 |
/tmp/fcon.frm | Fast Connect frame (beacon info) | yes | 2 |
/tmp/fcon.ssid | Fast Connect profile | yes | 2 |
/tmp/table.arp | Arp Table | yes | 2 |
/sys/date_time.cfg | Date Time | yes | 2 |
/sys/rxfltr.ini | Rx Filters | yes | 2 |
/sys/infoele.cfg | Info Element file | yes | 2 |
Total | 88 | ||
/sys/macadd.bin | MAC address | yes | 2 |
/sys/stacfg.ini | Station configuration | yes | 2 |
/sys/ap.cfg | AP configuration | yes | 2 |
/sys/p2p.cfg | Peer2Peer configuration | yes | 2 |
/sys/mode.cfg | WLAN Mode | yes | 2 |
/sys/pref.net | Preferred networks | yes | 4 |
/sys/pmcfg.ini | Power Management | yes | 2 |
/sys/ipcfg.ini | IP configuration | yes | 2 |
/sys/devname.cfg | Device Name | yes | 2 |
/sys/dhcpsrv.cfg | DHCP Server configuration | yes | 2 |
/sys/httpsrv.cfg | HTTP Server configuration | yes | 2 |
/sys/mdns.cfg | mDNS configuration | yes | 2 |
/sys/smartconfigkeys.cfg | SmartConfig Keys | yes | 2 |
Total | 28 |