SWPA230A May 2017 – June 2018 CC3120 , CC3120MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF
Table 17 lists the Version Information response.
| Description | |
|---|---|
| Brief | This message is sent as a response to the Get Version Info command. |
| Opcode | N/A |
| Direction | Target to host |
| Response | Ack |
| Format | [USHORT] Length (exclude checksum)
[BYTE] Checksum (exclude length) [4 BYTES] Bootloader version (x.x.x.x) [4 BYTES] NWP Version [4 BYTES] MAC Version [4 BYTES] PHY Version [4 BYTES] Chip type [4 BYTES] Reserved [4 BYTES] Reserved |
| Comments | — |