SWPA230A May 2017 – June 2018 CC3120 , CC3120MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF
Table 16 lists the Storage Information response.
| Description | |
|---|---|
| Brief | This message is sent as a response to the Get Storage Info command. |
| Opcode | N/A |
| Direction | Target to host |
| Response | Ack from Host |
| Format | [2 BYTES] block size
[2 BYTES] number of blocks [4 BYTES] reserved |
| Comments | — |