SWPA230A May 2017 – June 2018 CC3120 , CC3120MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF
Table 9 lists the Execute from RAM command.
| Description | |
|---|---|
| Brief | This command is used to execute a preloaded program in the SRAM. |
| Opcode | 0x32 |
| Direction | Host to target |
| Response | Ack followed by another Ack |
| Format | [USHORT] Length (exclude checksum)
[BYTE] Checksum (exclude length) [BYTE] Opcode |
| Comments | First Ack indicates a complete command and the second Ack indicates that initialization has completed. |