SWPA230A May 2017 – June 2018 CC3120 , CC3120MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF
Table 10 lists the Switch UART to APPS MCU command.
| Description | |
|---|---|
| Brief | This command instructs UART lines to get MUX from the CC3220 MCU to the CC3120 network processor. |
| Opcode | 0x33 |
| Direction | Host to target |
| Response | Ack |
| Format | [USHORT] Length (exclude checksum)
[BYTE] Checksum (exclude length) [BYTE] Opcode [UINT32] Delay [in ticks] |
| Comments | Applies only to CC3220.
One second is required, hence, the value 26666667 must be used. |