Revision
History
Changes from December 2, 2024 to October 31, 2025 (from Revision I (December 2024) to Revision J (October 2025))
- Added Usage Note i2330: DDRSS Register Configuration Tool
UpdatesGo
- Added Advisory i2436; BCDMA: BCDMA RX_IGNORE_LONG setting in RX CHAN
CFG register doesn't workGo
- Added Advisory i2160; DDR: Valid VRef Range Must be Defined During
LPDDR4 Command Bus TrainingGo
- Added Advisory i2482; Boot: ROM does not provide enough clocks
during SD card initializationGo