SPRZ452I july 2018 – may 2023 AM6526 , AM6528 , AM6546 , AM6548
DSS: DSS Does Not Support YUV Pixel Data Formats
AM65x SR 1.0
Table 3-2 lists the pixel data formats that are not supported in the DSS.
| Format # | Pixel Formats | Pipline support | Component Bit Depth | |||
|---|---|---|---|---|---|---|
| Packed | Planar | Video | Video_Lite | |||
| 0x3E | N/A(1) | YUV422-YUV2 | X | X | 8/10/12 | |
| 0x3F | N/A | YUV422-UYVY | X | X | 8/10/12 | |
| N/A | 0x3D | YUV422-NV12 | X | X | 8/10/12 | |
| N/A | N/A | YUV422-NV21 | X | X | 8/10/12 | |
Selecting the above formats (see Table 3-2) along with using the color conversion logic inside Video/Video_Lite pipeline will result in incorrect color reproduction at the output of DSS.
Customer may use RGB mode for image capture or configure the input camera to use RGB mode instead of YUV formats referenced above. If RGB mode not available, it is recommended to use processor core or GPU to convert YUV to RGB.