SPRZ171T December   2004  – September 2020 SM320F2801-EP , SM320F2808-EP , TMS320F2801 , TMS320F2801-Q1 , TMS320F28015 , TMS320F28016 , TMS320F28016-Q1 , TMS320F2802 , TMS320F2802-Q1 , TMS320F2806 , TMS320F2806-Q1 , TMS320F2808 , TMS320F2808-Q1 , TMS320F2809 , TMS320F2809-Q1

 

  1. 1Introduction
  2. 2Device and Development Tool Support Nomenclature
  3. 3Device Markings
  4. 4Silicon Change Overview
  5. 5Usage Notes and Known Design Exceptions to Functional Specifications
    1. 5.1 Usage Notes
      1. 5.1.1 PIE: Spurious Nested Interrupt After Back-to-Back PIEACK Write and Manual CPU Interrupt Mask Clear Usage Note
    2. 5.2 Known Design Exceptions to Functional Specifications
      1.      Advisory
      2.      Advisory
      3.      Advisory
      4.      Advisory
      5.      Advisory
      6.      Advisory
      7.      Advisory
      8.      Advisory
      9.      Advisory
      10.      Advisory
      11.      Advisory
      12.      Advisory
      13.      Advisory
      14.      Advisory
      15.      Advisory
      16.      Advisory
      17.      Advisory
      18.      Advisory
      19.      Advisory
      20.      Advisory
      21.      Advisory
      22.      Advisory
  6. 6Documentation Support
  7. 7Trademarks
  8. 8Revision History

Advisory

eQEP: eQEP Inputs in GPIO Asynchronous Mode

Revision(s) Affected

0, A on F2809 silicon

0, A on C280x silicon

0, A, B, C on F2801, F2802, F2806, and F2808 silicon

Details

If any of the eQEP input pins are configured for GPIO asynchronous input mode via the GPxQSELn registers, the eQEP module may not operate properly. For example, QPOSCNT may not reset or latch properly, and pulses on the input pins may be missed. This is because the eQEP peripheral assumes the presence of external synchronization to SYSCLKOUT on inputs to the module.

For proper operation of the eQEP module, input GPIO pins should be configured via the GPxQSELn registers for synchronous input mode (with or without qualification). This is the default state of the GPxQSEL registers at reset. All existing eQEP peripheral examples supplied by TI also configure the GPIO inputs for synchronous input mode.

The asynchronous mode should not be used for eQEP module input pins.

Workaround(s)

Configure GPIO inputs configured as eQEP pins for non-asynchronous mode (any GPxQSELn register option except “11b = Asynchronous”).