SPRUJ74 January 2023
The Jacinto7 EVMs are development and evaluation systems that enable developers to write software and develop hardware around the Jacinto7 family of processors. The main elements of the system are available on the EVM system itself. This gives developers the basic resources needed for most general-purpose type projects that encompass the Jacinto7 processor.
Beyond the basic resources provided, additional functionality can be added via expansion cards.
This Technical User’s Guide describes the hardware architecture of the Jacinto7 EVM – Quad Port Ethernet Expansion board (QP-ENET), which is interfaced with J7 EVM boards through Serial Ethernet Expansion Connector.