SPRUJ74 January 2023
The following table shows the LED function of the SGMII ports RJ45 connectors. The Right LED gives the indication of link status and collision presence; if the LED is turned OFF then its means that the link is established in half-duplex mode, or no link established. If the LED is turned ON then the link is established in full-duplex mode. If the LED is blinking or pulse-stretching, then it means the link is established in half-duplex mode but collisions are present. The Left LED gives speed and activity status; if LED is blinking or pulse-stretching it denotes link activity and if not then no activity.
RGMII Port RJ45-LED | FUNCTION |
---|---|
RIGHT - YELLOW | Duplex/Collision |
LEFT - GREEN | 10/1000Mbps Speed/Activity |
LEFT - ORANGE | 100Mbps Speed/Activity |