SPRUJ32 October   2022

 

  1.   C2000 F280013x Series LaunchPad Development Kit
  2.   Trademarks
  3. 1Board Overview
    1. 1.1 Kit Contents
    2. 1.2 Features
    3. 1.3 Specifications
      1. 1.3.1 External Power Supply or Accessory Requirements
    4. 1.4 Using the F280013x LaunchPad™
    5. 1.5 BoosterPack™ Plug-in Modules
    6. 1.6 Hardware Revisions
      1. 1.6.1 Revision A
  4. 2Software Development
    1. 2.1 Software Tools and Packages
    2. 2.2 F280013x LaunchPad™ Demo Program
    3. 2.3 Programming and Running Other Software on the F280013x LaunchPad™
  5. 3Hardware Description
    1. 3.1 Functional Description and Connections
      1. 3.1.1 Microcontroller
      2. 3.1.2 Power Domains
      3. 3.1.3 LEDs
      4. 3.1.4 Encoder Connectors
      5. 3.1.5 CAN
      6. 3.1.6 Boot Modes
      7. 3.1.7 BoosterPack™ Sites
      8. 3.1.8 Analog Voltage Reference Header
      9. 3.1.9 Other Headers and Jumpers
        1. 3.1.9.1 USB Isolation Block
        2. 3.1.9.2 BoosterPack™ Site 2 Power Isolation
        3. 3.1.9.3 Alternate Power
    2. 3.2 Debug Interface
      1. 3.2.1 XDS110 Debug Probe
      2. 3.2.2 XDS110 Output
      3. 3.2.3 Virtual COM Port
    3. 3.3 Alternate Routing
      1. 3.3.1 Overview
      2. 3.3.2 UART Routing
      3. 3.3.3 EQEP Routing
      4. 3.3.4 CAN Routing
      5. 3.3.5 SPI Routing
      6. 3.3.6 X1/X2 Routing
      7. 3.3.7 PWM DAC
  6. 4Board Design
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 BOM
    4. 4.4 LAUNCHXL-F2800137 Board Dimensions
  7. 5Frequently Asked Questions (FAQs)
  8. 6References
    1. 6.1 Reference Documents
    2. 6.2 Other TI Components Used in This Design
  9. 7Revision History

BoosterPack™ Sites

The F280013x LaunchPad features two fully independent BoosterPack XL connectors. Both BoosterPack sites 1 and 2 are compliant with the BoosterPack standard, however many pins are left unconnected to the F280013x device because of the low pin-count. To expand the functions available to the user on this LaunchPad, some signals are also routed to alternate locations on the board. These alternate routes can be selected by manipulating the on-board switches or by adding or removing 0-ohm resistors. This is described in Section 3.3.

The GPIO pin numbers as well as the BoosterPack compliant features can be viewed in the LAUNCHXL-F2800137 Pin Mapping (SPRUJ33). Each GPIO has multiple functions available through the F280013x device's GPIO mux. Some specific functions have been listed in the Pin Mapping document; the full GPIO mux table can be found in TMS320F280013x Real-Time Microcontrollers.

All of the analog signals (denoted ADCIN) of the F280013x MCU are routed to the J1/J3 and J5/J7 BoosterPack headers on the left side of the board. Close to the respective BoosterPack header, each ADC input signal has component pads for a series resistor and parallel capacitor to create an RC filter. By default, a 0-ohm resistor is populated and the capacitor is left unpopulated. Users can wish to populate these components with specific values to filter out noise arriving at the device ADC input.