SPRUJ32 October 2022
The LAUNCHXL-F2800137 provides a simple and inexpensive way to develop applications with the F280013x series microcontroller. BoosterPacks are pluggable add-on boards for the LaunchPad ecosystem that follow a pin-out standard created by Texas Instruments. The TI and third-party ecosystem of BoosterPacks greatly expands the peripherals and potential applications that you can explore with the F280013x LaunchPad.
Some examples of BoosterPacks that are compatible with the F280013x LaunchPad are listed in Table 1-2. Please note that this is not an exhaustive list of hardware supported BoosterPacks.
| BoosterPack/Board | Application and Usage |
|---|---|
| Features a 48-V/10-A three-phase GaN inverter with precision in-line shunt-based phase-current sensing for accurate control of precision drives such as servo drives. | |
| DRV8323RS/H Three-Phase, 15 A smart gate driver with buck, shunt amps (SPI or Hardware Interface) Evaluation Module. | |
| DRV8353RS-EVM | 15 A, 3-phase brushless DC drive stage based on the DRV8353RS gate driver and CSD19532Q5B NexFET™ MOSFETs. |
| DRV8316REVM | DRV8316REVM provides three half-H-bridge integrated MOSFET drivers for driving a three-phase brushless DC (BLDC) motor with 8-A Peak current drive, for 12-V/24-V DC rails or battery powered applications. |
| Digital Power Buck Converter BoosterPack for learning the basics of digital power control with C2000 microcontrollers. The buck converter power stage supports dynamic loads and converts an external 9-VDC power supply to a configurable DC output voltage. | |
| Position Manager BoosterPack is a flexible low-voltage platform intended for evaluating interfaces to absolute encoders and analog sensors like resolvers and SinCos transducers. | |
| Sharp® 128 x 128 Memory LCD and microSD Card BoosterPack, controlled using SPI. Display sensor readings, time, graphics, or other information using the LCD screen. |
Users can also design their own BoosterPacks for the F280013x LaunchPad. Make sure that compatibility requirements are met by referencing the signal pin mapping in LAUNCHXL-F2800137 Pin Mapping (SPRUJ33) or schematic.