SPRUJ32 October 2022
Table 1-1 summarizes the F280013x LaunchPad specifications.
| Parameter | Value |
|---|---|
| Board Supply Voltage |
5 VDC from one of the following sources:
|
| Dimensions | 5.5 in x 2.3 in x .425 in (13.97 cm x 5.84 cm x 10.8 mm) (L x W x H) |
| Break-out Power Output | 3.3 VDC to BoosterPacks, limited by output of TPS7A3701 LDO. This 3.3-V plane is shared with on-board components. Total output power limit of TPS7A3701 is 1 Amp. |
| Assumed Operating Conditions | This kit is assumed to run at standard room conditions. The EVM can run at approximately standard ambient temperature and pressure (SATP) with moderate-to-low humidity. |