SPRUJ32 October 2022
On the LaunchPad, one set of F2800137 SPI signals are able to be routed to either site 1 or site 2, or both sites for cases using multiple boosterpacks with the SPI. The signal connections are able to be completed by populating 0-ohm resistors on the board. By default, the resistors are populated so that the SPI signals only go to the site 1 boosterpack headers. See the SPI Routing section of the LaunchPad's schematic to see the corresponding resistor circuitry.
| GPIO | SPI Signal | Resistor | BP Header Connection |
|---|---|---|---|
| GPIO9 | SPIA_CLK | R40 | J1, pin 7 |
| R42 (DNP by default) | J5, pin 47 | ||
| GPIO8 | SPIA_SIMO | R54 | J2, pin 15 |
| R55 (DNP by default) | J6, pin 55 | ||
| GPIO17 | SPIA_SOMI | R46 | J2, pin 14 |
| R51 (DNP by default) | J6, pin 54 |