SPRUJ32 October   2022

 

  1.   C2000 F280013x Series LaunchPad Development Kit
  2.   Trademarks
  3. 1Board Overview
    1. 1.1 Kit Contents
    2. 1.2 Features
    3. 1.3 Specifications
      1. 1.3.1 External Power Supply or Accessory Requirements
    4. 1.4 Using the F280013x LaunchPad™
    5. 1.5 BoosterPack™ Plug-in Modules
    6. 1.6 Hardware Revisions
      1. 1.6.1 Revision A
  4. 2Software Development
    1. 2.1 Software Tools and Packages
    2. 2.2 F280013x LaunchPad™ Demo Program
    3. 2.3 Programming and Running Other Software on the F280013x LaunchPad™
  5. 3Hardware Description
    1. 3.1 Functional Description and Connections
      1. 3.1.1 Microcontroller
      2. 3.1.2 Power Domains
      3. 3.1.3 LEDs
      4. 3.1.4 Encoder Connectors
      5. 3.1.5 CAN
      6. 3.1.6 Boot Modes
      7. 3.1.7 BoosterPack™ Sites
      8. 3.1.8 Analog Voltage Reference Header
      9. 3.1.9 Other Headers and Jumpers
        1. 3.1.9.1 USB Isolation Block
        2. 3.1.9.2 BoosterPack™ Site 2 Power Isolation
        3. 3.1.9.3 Alternate Power
    2. 3.2 Debug Interface
      1. 3.2.1 XDS110 Debug Probe
      2. 3.2.2 XDS110 Output
      3. 3.2.3 Virtual COM Port
    3. 3.3 Alternate Routing
      1. 3.3.1 Overview
      2. 3.3.2 UART Routing
      3. 3.3.3 EQEP Routing
      4. 3.3.4 CAN Routing
      5. 3.3.5 SPI Routing
      6. 3.3.6 X1/X2 Routing
      7. 3.3.7 PWM DAC
  6. 4Board Design
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 BOM
    4. 4.4 LAUNCHXL-F2800137 Board Dimensions
  7. 5Frequently Asked Questions (FAQs)
  8. 6References
    1. 6.1 Reference Documents
    2. 6.2 Other TI Components Used in This Design
  9. 7Revision History

Alternate Power

Additional jumpers are provided outside of the BoosterPack connector for additional external power connections for 3.3 V or 5 V. These can be used to supply an external board or for powering the LaunchPad with an external supply. When using these connection points, ensure that no other power supplies are connected.

  • JP4 and JP6 are provided as extra connection points for a 3.3 V supply to be connected to the LaunchPad.

  • JP5 and JP7 are provided as extra connection points for a 5 V supply to be connected to the LaunchPad.