SPRUIW9C October 2021 – March 2024 TMS320F280033 , TMS320F280034 , TMS320F280034-Q1 , TMS320F280036-Q1 , TMS320F280036C-Q1 , TMS320F280037 , TMS320F280037-Q1 , TMS320F280037C , TMS320F280037C-Q1 , TMS320F280038-Q1 , TMS320F280038C-Q1 , TMS320F280039 , TMS320F280039-Q1 , TMS320F280039C , TMS320F280039C-Q1
Some ADC configurations are individually controlled by the SOCs, while others are globally controlled per ADC module. Table 16-1 summarizes the basic ADC options and the level of configurability. The subsequent sections discuss these configurations.
| Options | Configurability |
|---|---|
| Clock | Per module(1) |
| Resolution | Not configurable (12-bit only) |
| Signal mode | Not configurable (single-ended only) |
| Reference voltage source | Either external or internal for all modules |
| Trigger source | Per SOC(1) |
| Converted channel | Per SOC |
| Acquisition window duration | Per SOC(1) |
| EOC location | Per module |
| Burst Mode | Per module(1) |