SPRUIW9C October 2021 – March 2024 TMS320F280033 , TMS320F280034 , TMS320F280034-Q1 , TMS320F280036-Q1 , TMS320F280036C-Q1 , TMS320F280037 , TMS320F280037-Q1 , TMS320F280037C , TMS320F280037C-Q1 , TMS320F280038-Q1 , TMS320F280038C-Q1 , TMS320F280039 , TMS320F280039-Q1 , TMS320F280039C , TMS320F280039C-Q1
In this example, the frequency of CAN_CLK is 10MHz, BRP is 0, the bit rate is 1MBit/s.
| tq | 100ns | = | tCAN_CLK |
| delay of bus driver | 90ns | = | |
| delay of receiver circuit | 40ns | = | |
| delay of bus line (40m) | 220ns | = | |
| tProp | 700ns | = | 2*delays = 7 • tq |
| tSJW | 100ns | = | 1 • tq |
| tTSeg1 | 800ns | = | tProp + tSJW |
| tTSeg2 | 100ns | = | Information Processing Time + 1 • tq |
| tSync-Seg | 100ns | = | 1 • tq |
| bit time | 1000ns | = | tSync-Seg + tTSeg1 + tTSeg2 |
| tolerance for CAN_CLK | 0.35% | = | ![]() |
In this example, the concatenated bit time parameters are (1-1)3&(8-1)4&(1-1)2&(1-1)6, so the Bit Timing Register is programmed to = 0x0000 0700.