SPRUI78D March 2019 – January 2022 F28377D-SEP , TMS320F28075 , TMS320F28075-Q1 , TMS320F28076 , TMS320F28374D , TMS320F28374S , TMS320F28375D , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376D , TMS320F28376S , TMS320F28377D , TMS320F28377D-Q1 , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378D , TMS320F28378S , TMS320F28379D , TMS320F28379D-Q1 , TMS320F28379S
| Unique Identifier | Identifier used to reference the contents. |
| Safety Feature or Diagnostic | Safety feature |
| Usage | Each test listed in this chart can be one of two types. A "diagnostic" test or a "test for diagnostic". |
| Diagnostic: Provides coverage for faults on a primary function of the device. It may, in addition, provide fault coverage on other diagnostics, and can therefore be also used as a test-for-diagnostic in certain cases | |
| Test-for-Diagnostic Only: Does NOT provide coverage for faults on a primary function of the device. It's only purpose is to provide fault coverage on other diagnostics | |
| Diagnostic Type | Hardware - A diagnostic which is implemented by TI in silicon and can communicate error status upon the detection of failures. It may require software to enable the diagnostic and/or to take action upon the detection of a failure. |
| Software - A test recommended by TI which must be created by the software implementer. This test may use additional hardware implemented on the device by TI. | |
| Hardware / Software - A test recommended by TI which requires both, diagnostic hardware which has been implemented in silicon by TI, and which requires software that must be created by the software implementer. | |
| System - A diagnostic implemented externally of the microcontroller | |
| Diagnostic Operation | This can be one among the following: |
| (i) Bootup (enabled by default) | |
| (ii) Continuous - Enabled at reset: Hardware safety mechanism that is enabled by default at reset. | |
| (iii) Continuous - Enabled by software: Hardware safety mechanism that needs to be enabled by software. | |
| (iv) On demand (Software defined): Software or Hardware-software safety mechanism that gets activated in the diagnostic test interval by the software | |
| (v) System defined: Implemented by the system. | |
| Test Execution Time | This column lists the time required for this diagnostic to complete. |
| Action on Detected Fault | The response this diagnostic takes when an error is detected. |
| For software-driven tests, this action is often software implementation-dependent. | |
| Error Reporting Time | Typical time required for diagnostic to indicate a detected fault to the system. For safety mechanisms where fault detection time is known, this value is indicated. For software-driven tests, this time is often software implementation-dependent. |
| Device Partition | Unique Identifier | Safety Feature or Diagnostic | Usage | Diagnostic Type | Diagnostic Operation | Test Execution Time | Action on Detected Fault | Error Reporting Time |
|---|---|---|---|---|---|---|---|---|
| Power Supply | PWR1 | External Voltage Supervisor | Diagnostic | System defined | Continuous - Enabled at reset | Zero or very low overhead | System defined | System defined |
| PWR2 | External Watchdog | Diagnostic | System defined | System defined | System defined | System defined | System defined | |
| Clock | CLK1 | Missing Clock Detect (MCD) | Diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | NMI with ERRORSTS assertion Clock switch to internal oscillator |
0.8 2ms |
| Clock (cont.) | CLK2 | Clock Integrity Check Using CPU Timer | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| CLK3 | Clock Integrity Check Using HRPWM | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| CLK5 | External Clock Monitoring via XCLKOUT | Diagnostic | System defined | System defined | System defined | System defined | System defined | |
| CLK6 | Internal Watchdog (WD) | Diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | Device reset or interrupt as per configuration | Software defined | |
| CLK7 | External Watchdog | Diagnostic | System defined | System defined | System defined | System defined | System defined | |
| CLK8 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| CLK9 | Software Read Back of Written Configuration | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| CLK10 | Software Test of Watchdog (WD) Operation | Test for diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| CLK12 | Software Test of Missing Clock Detect Functionality | Test for diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| CLK13 | PLL Lock Profiling using On-Chip Timer | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| CLK14 | Peripheral Clock Gating (PCLKCR) | Diagnostic | Hardware | On demand (Software defined) | NA (Fault Avoidance) | NA (Fault avoidance technique) | NA (Fault avoidance technique) | |
| Reset | RST1 | External Monitoring of Warm Reset (XRSn) | Diagnostic | System defined | System defined | System defined | System defined | System defined |
| RST2 | Reset Cause Information | Diagnostic | Hardware - Software | On demand (Software defined) | NA (Fault Avoidance) | NA (Fault avoidance technique) | NA (Fault avoidance technique) | |
| RST3 | Software Test of Reset | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| RST4 | Glitch Filtering on Reset Pins | Diagnostic | Hardware | Continuous - Enabled at reset | NA (Fault Avoidance) | NA (Fault avoidance technique) | NA (Fault avoidance technique) | |
| RST5 | NMIWD Shadow Registers | Diagnostic | Hardware - Software | On demand (Software defined) | NA (Fault Avoidance) | NA (Fault avoidance technique) | NA (Fault avoidance technique) | |
| RST6 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| RST7 | Software Read Back of Written Configuration | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| Reset (cont) | RST8 | NMIWD Reset Functionality | Diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | Device reset | Software defined |
| RST9 | Peripheral Soft Reset (SOFTPRES) | Diagnostic | Hardware | On demand (Software defined) | NA (Fault Avoidance) | NA (Fault avoidance technique) | NA (Fault avoidance technique) | |
| System Control Module and Configuration Registers | SYS1 | Multi-Bit Enable Keys for Control Registers | Diagnostic | Hardware | Continuous - Enabled at reset | NA (Fault Avoidance) | NA (Fault avoidance technique) | NA (Fault avoidance technique) |
| SYS2 | Lock Mechanism for Control Registers | Diagnostic | Hardware | Continuous - Enabled by software | NA (Fault Avoidance) | NA (Fault avoidance technique) | NA (Fault avoidance technique) | |
| SYS3 | Software Read Back of Written Configuration | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| SYS4 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| SYS5 | Online Monitoring of Temperature | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| SYS6 | Peripheral Clock Gating (PCLKCR) | Diagnostic | Hardware | On demand (Software defined) | NA (Fault Avoidance) | NA (Fault avoidance technique) | NA (Fault avoidance technique) | |
| SYS7 | Peripheral Soft Reset (SOFTPRES) | Diagnostic | Hardware | On demand (Software defined) | NA (Fault Avoidance) | NA (Fault avoidance technique) | NA (Fault avoidance technique) | |
| SYS8 | EALLOW and MEALLOW Protection for Critical Registers | Diagnostic | Hardware | Continuous - Enabled at reset | NA (Fault Avoidance) | NA (Fault avoidance technique) | NA (Fault avoidance technique) | |
| SYS9 | Software Test of ERRORSTS Functionality | Diagnostic | Hardware-Software | On demand (software defined) | Software defined | Software defined | Software defined | |
| EFuse | EFUSE1 | Efuse Autoload Self-Test | Diagnostic | Hardware | Bootup (enabled by default) | Zero or very low overhead | Device reset | <400 CPU cycles |
| EFUSE2 | Efuse ECC | Diagnostic | Hardware | Bootup (enabled by default) | Zero or very low overhead | Device reset | <400 CPU cycles | |
| EFUSE4 | Efuse ECC Logic Self-Test | Test for diagnostic | Hardware | Bootup (enabled by default) | Zero or very low overhead | Device reset | <400 CPU cycles | |
| Debug logic | JTAG1 | Hardware Disable of JTAG Port | Diagnostic | System defined | Continuous - Enabled at reset | NA (Fault Avoidance) | NA (Fault avoidance technique) | NA (Fault avoidance technique) |
| JTAG3 | Internal Watchdog (WD) | Diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | Device reset or interrupt as per configuration | Software defined | |
| JTAG4 | External Watchdog | Diagnostic | System defined | System defined | System defined | System defined | System defined | |
| C28x Central Processing Unit | CPU1 | Reciprocal Comparison by Software | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| CPU2 | CPU Hardware Built-In Self-Test (HWBIST) | Diagnostic | Hardware | On demand (Software defined) | Software defined | NMI with ERRORSTS assertion | Typically <1 μS to notify *(Interrupt Handling Time is System Load and Software Dependent) | |
| CPU4 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| CPU5 | Access Protection Mechanism for Memories | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt Handling Time is System Load and Software Dependent) | |
| CPU6 | Hardware Disable of JTAG Port | Diagnostic | System defined | Continuous - Enabled at reset | NA (Fault Avoidance) | NA (Fault avoidance technique) | NA (Fault avoidance technique) | |
| CPU7 | CPU Handling of Illegal Operation, Illegal Results and Instruction Trapping | Diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt Handling Time is System Load and Software Dependent) | |
| CPU8 | Internal Watchdog (WD) | Diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | Device reset or interrupt as per configuration | Software defined | |
| CPU9 | External Watchdog | Diagnostic | System defined | System defined | System defined | System defined | System defined | |
| C28x Central Processing Unit (cont) | CPU10 | Information Redundancy Techniques | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| CPU11 | CPU Hardware Built-In Self-Test (HWBIST) Auto Coverage | Test for diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | NMI with ERRORSTS assertion | Typically <1 μS to notify *(Interrupt Handling Time is System Load and Software Dependent) | |
| CPU12 | CPU Hardware Built-In Self-Test (HWBIST) Fault Injection Capability | Test for diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| CPU13 | CPU Hardware Built-In Self-Test (HWBIST) Timeout Feature | Test for diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | NMI with ERRORSTS assertion | Typically <1 μS to notify *(Interrupt Handling Time is System Load and Software Dependent) | |
| CPU14 | Stack Overflow Detection | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt Handling Time is System Load and Software Dependent) | |
| CPU15 | VCU CRC Auto Coverage | Test for diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | Software defined | Software defined | |
| Control Law Accelerator (CLA) | CLA1 | Reciprocal Comparison by Software | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| CLA2 | Software Test of CLA | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| CLA3 | CLA Handling of Illegal Operation and Illegal Results | Diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt Handling Time is System Load and Software Dependent) | |
| CLA4 | Software Read Back of Written Configuration | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| CLA5 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| CLA7 | Information Redundancy Techniques (multiple execution) | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| CLA8 | CLA Liveness Check Using CPU | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| CLA9 | Access Protection Mechanism for Memories | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt Handling Time is System Load and Software Dependent) | |
| Flash | FLASH1 | Flash ECC | Diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | NMI with ERRORSTS assertion or interrupt to CPU based on error severity | Typically <1 μS to notify *(Interrupt Handling Time is System Load and Software Dependent) |
| FLASH2 | VCU CRC Check of Static Memory Contents | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| FLASH3 | Bit Multiplexing in Flash Memory Array | Diagnostic | Hardware | Continuous - Enabled at reset | NA (Fault Avoidance) | NA (Fault avoidance technique) | NA (Fault avoidance technique) | |
| FLASH4 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| FLASH5 | Software Read Back of Written Configuration | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| FLASH6 | Software Test of ECC Logic | Test for diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| Flash (cont) | FLASH7 | Flash Program Verify and Erase Verify Check | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| FLASH8 | Software Test of Flash Prefetch, Data Cache and Wait-States | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| FLASH9 | Internal Watchdog (WD) | Diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | Device reset or interrupt as per configuration | Software defined | |
| FLASH10 | External Watchdog | Diagnostic | System defined | System defined | System defined | System defined | System defined | |
| FLASH12 | CPU Handling of Illegal Operation, Illegal Results and Instruction Trapping | Diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt Handling Time is System Load and Software Dependent) | |
| FLASH13 | Hardware Redundancy | Diagnostic | Hardware - Software | On demand (Software defined) | System defined | System defined | System defined | |
| FLASH14 | Information Redundancy Techniques | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| SRAM | SRAM1 | SRAM ECC | Diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | NMI with ERRORSTS assertion or interrupt to CPU based on error severity | Typically <1 μS to notify *(Interrupt Handling Time is System Load and Software Dependent) |
| SRAM2 | SRAM Parity | Diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | NMI with ERRORSTS assertion | Typically <1 μS to notify *(Interrupt Handling Time is System Load and Software Dependent) | |
| SRAM3 | Software Test of SRAM | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| SRAM4 | Bit Multiplexing in SRAM Memory Array | Diagnostic | Hardware | Continuous - Enabled at reset | NA (Fault Avoidance) | NA (Fault avoidance technique) | NA (Fault avoidance technique) | |
| SRAM5 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| SRAM6 | Software Read Back of Written Configuration | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| SRAM (cont) | SRAM7 | Data Scrubbing to Detect/Correct Memory Errors | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | NMI with ERRORSTS assertion or interrupt to CPU based on error severity | Typically <1 μS to notify *(Interrupt Handling Time is System Load and Software Dependent) |
| SRAM8 | VCU CRC Check of Static Memory Contents | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| SRAM10 | Software Test of Function Including Error Tests | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| SRAM11 | Access Protection Mechanism for Memories | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt Handling Time is System Load and Software Dependent) | |
| SRAM12 | Lock Mechanism for Control Registers | Diagnostic | Hardware | Continuous - Enabled by software | NA (Fault Avoidance) | NA (Fault avoidance technique) | NA (Fault avoidance technique) | |
| SRAM13 | Software Test of ECC Logic | Test for diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| SRAM14 | Software Test of Parity Logic | Test for diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| SRAM16 | Information Redundancy Techniques | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| SRAM17 | CPU Handling of Illegal Operation, Illegal Results and Instruction Trapping | Diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt Handling Time is System Load and Software Dependent) | |
| SRAM18 | Internal Watchdog (WD) | Diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | Device reset or interrupt as per configuration | Software defined | |
| SRAM19 | External Watchdog | Diagnostic | System defined | System defined | System defined | System defined | System defined | |
| SRAM20 | CLA handling of illegal operation and illegal results | Diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt Handling Time is System Load and Software Dependent) | |
| ROM | ROM1 | VCU CRC Check of Static Memory Contents | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| ROM (cont.) | ROM2 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| ROM3 | Software Read Back of Written Configuration | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| ROM4 | Software Test of Function Including Error Tests | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| ROM5 | CPU Handling of Illegal Operation, Illegal Results and Instruction Trapping | Diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt Handling Time is System Load and Software Dependent) | |
| ROM6 | Internal Watchdog (WD) | Diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | Device reset or interrupt as per configuration | Software defined | |
| ROM7 | External Watchdog | Diagnostic | System defined | System defined | System defined | System defined | System defined | |
| ROM8 | Power-Up Pre-Operational Security Checks | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| Device Interconnect | INC1 | Software Test of Function Including Error Tests | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| INC2 | Internal Watchdog (WD) | Diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | Device reset or interrupt as per configuration | Software defined | |
| INC3 | External Watchdog | Diagnostic | System defined | System defined | System defined | System defined | System defined | |
| INC4 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| INC5 | Software Read Back of Written Configuration | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| INC6 | CPU Handling of Illegal Operation, Illegal Results and Instruction Trapping | Diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt Handling Time is System Load and Software Dependent) | |
| INC7 | CLA Handling of Illegal Operation and Illegal Results | Diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt Handling Time is System Load and Software Dependent) | |
| INC8 | Transmission Redundancy | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| Device Interconnect (cont) | INC9 | Hardware Redundancy | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| Direct Memory Access (DMA) | DMA2 | Information Redundancy Techniques | Diagnostic | Software | On demand (Software defined) | Software defined | Software Defined | Software defined |
| DMA3 | Transmission Redundancy | Diagnostic | Software | On demand (Software defined) | Software defined | System Defined | Software defined | |
| DMA4 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| DMA5 | Software Read Back of Written Configuration | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| DMA6 | Software Test of Function Including Error Tests | Diagnostic | Software | On demand (Software defined) | Software defined | Software Defined | Software defined | |
| DMA7 | DMA Overflow Interrupt | Diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt Handling Time is System Load and Software Dependent) | |
| DMA8 | Access Protection Mechanism for Memories | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt Handling Time is System Load and Software Dependent) | |
| DMA9 | Disabling of Unused DMA Trigger Sources | Fault avoidance | Software | Continuous - Enabled by software | Zero or very low overhead | NA (Fault avoidance technique) | NA (Fault avoidance technique) | |
| Inter Processor Communication (IPC) | IPC1 | Information Redundancy Techniques Including End-to-End Safeing | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| IPC2 | Transmission Redundancy | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| IPC3 | Software Test of Function Including Error Tests | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| IPC4 | Event Timestamping Using IPC Counter | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| IPC5 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| IPC6 | Software Read Back of Written Configuration | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| Inter Processor Communication (IPC) (cont) | IPC7 | IPC 64-Bit Counter Value Plausibility Check | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| Enhanced Peripheral Interrupt Expander (ePIE) | PIE1 | PIE Double SRAM Hardware Comparison | Diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | CPU exception for single core device, NMI with ERRORSTS assertion for dual core device | Typically <1 μS to notify *(Interrupt Handling Time is System Load and Software Dependent) |
| PIE2 | Software Test of SRAM | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| PIE3 | Software Test of ePIE Operation Including Error Tests | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| PIE4 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| PIE5 | Software Read Back of Written Configuration | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| PIE6 | PIE Double SRAM Comparison Check | Test for diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| PIE7 | Maintaining Interrupt Handler for Unused Interrupts | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Software defined | Software defined | |
| PIE8 | Online Monitoring of Interrupts and Events | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| PIE9 | Hardware Redundancy | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| Dual Zone Code Security Module (DCSM) | DCSM1 | Multi-Bit Enable Keys for Control Registers | Diagnostic | Hardware | Continuous - Enabled at reset | NA (Fault Avoidance) | NA (Fault avoidance technique) | NA (Fault avoidance technique) |
| DCSM2 | Majority Voting and Error Detection of Link Pointer | Diagnostic | Hardware | Continuous - Enabled at reset | NA (Fault Avoidance) | NA (Fault avoidance technique) | NA (Fault avoidance technique) | |
| DCSM3 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| DCSM4 | Software Test of Function Including Error Tests | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| DCSM5 | Software Read Back of Written Configuration | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| Dual Zone Code Security Module (DCSM) (cont) | DCSM6 | CPU Handling of Illegal Operation, Illegal Results and Instruction Trapping | Diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt Handling Time is System Load and Software Dependent) |
| DCSM7 | CLA Handling of Illegal Operation and Illegal Results | Diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt Handling Time is System Load and Software Dependent) | |
| DCSM8 | VCU CRC Check of Static Memory Contents | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| DCSM9 | External Watchdog | Diagnostic | System defined | System defined | System defined | System defined | System defined | |
| DCSM11 | Hardware Redundancy | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| Cross Bar (XBAR) | XBAR1 | Software Test of Function Including Error Tests | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| XBAR2 | Hardware Redundancy | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Software defined | Software defined | |
| XBAR3 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| XBAR4 | Software Read Back of Written Configuration | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| XBAR5 | Software Check of XBAR Flag | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| Timer | TIM1 | 1oo2 Software Voting Using Secondary Free Running Counter | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| TIM2 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| TIM3 | Software Read Back of Written Configuration | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| TIM4 | Software Test of Function Including Error Tests | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| General Pupose I/O and Multiplexing (GPIO and PINMUX) | GPIO1 | Lock Mechanism for Control Registers | Diagnostic | Hardware | Continuous - Enabled by software | NA (Fault Avoidance) | NA (Fault avoidance technique) | NA (Fault avoidance technique) |
| GPIO2 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| GPIO3 | Software Read Back of Written Configuration | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| GPIO4 | Software Test of Function Using I/O Loopback | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| GPIO5 | Hardware Redundancy | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| Enhanced Pulse Width Modulators (ePWM) | PWM1 | Software Test of Function Including Error Tests | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| PWM2 | Hardware Redundancy | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Software defined | Software defined | |
| PWM3 | Monitoring of ePWM by eCAP | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| PWM4 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| PWM5 | Software Read Back of Written Configuration | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| PWM8 | ePWM Fault Detection using XBAR | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Software defined | Software defined | |
| PWM9 | ePWM Synchronization Check | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| PWM11 | ePWM Application Level Safety Mechanism | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| PWM12 | Online Monitoring of Interrupts and Events | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| PWM13 | Monitoring of ePWM by ADC | Diagnostic | System defined | On demand (Software defined) | On demand (Software defined) | Software defined | Software defined | |
| High Resolution Pulse Width Modulator (HRPWM) | OTTO1 | HRPWM Built-In Self-Check and Diagnostic Capabilities | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| OTTO2 | Hardware Redundancy | Diagnostic | Hardware | On demand (Software defined) | Software defined | Software defined | Software defined | |
| High Resolution Pulse Width Modulator (HRPWM) (cont.) | OTTO3 | Monitoring of ePWM by eCAP | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| OTTO4 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| OTTO5 | Software Read Back of Written Configuration | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| Enhanced Capture (ECAP) | CAP1 | Software Test of Function Including Error Tests | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| CAP2 | Information Redundancy Techniques | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| CAP3 | Monitoring of ePWM by eCAP | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| CAP4 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| CAP5 | Software Read Back of Written Configuration | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| CAP6 | ECAP Application Level Safety Mechanism | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| CAP7 | Hardware Redundancy | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| Enhanced Quadrature Encoder Pulse (eQEP) | QEP1 | Software Test of Function Including Error Tests | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| QEP2 | eQEP Quadrature Watchdog | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt Handling Time is System Load and Software Dependent) | |
| QEP3 | Information Redundancy Techniques | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| QEP4 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| QEP5 | Software Read Back of Written Configuration | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| QEP6 | eQEP Application Level Safety Mechanisms | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| Enhanced Quadrature Encoder Pulse (eQEP) (cont) | QEP7 | Hardware Redundancy | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| QEP9 | eQEP Software Test of Quadrature Watchdog Functionality | Test for diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| Sigma Delta Filter Module (SDFM) | SDFM1 | SDFM Comparator Filter for Online Monitoring | Diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt Handling Time is System Load and Software Dependent) |
| SDFM2 | Information Redundancy Techniques | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| SDFM3 | SD Modulator Clock Fail Detection Mechanism | Diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt Handling Time is System Load and Software Dependent) | |
| SDFM4 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| SDFM5 | Software Read Back of Written Configuration | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| SDFM6 | Software Test of Function Including Error Tests | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| SDFM7 | Hardware Redundancy | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| XINT | XINT1 | Software Test of Function Including Error Tests | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| XINT2 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| XINT3 | Software Read Back of Written Configuration | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| XINT4 | Hardware Redundancy | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Software defined | Software defined | |
| Analog to Digital Converter (ADC) | ADC1 | Software Test of Function Including Error Tests | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| ADC2 | DAC to ADC Loopback Check | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| Analog to Digital Converter (ADC) (cont.) | ADC3 | ADC Information Redundancy Techniques | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| ADC4 | Opens/Shorts Detection Circuit for ADC | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| ADC5 | Software Read Back of Written Configuration | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| ADC6 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| ADC7 | ADC Signal Quality Check by Varying Acquisition Window | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| ADC8 | ADC Input Signal Integrity Check | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Software defined | Software defined | |
| ADC9 | Monitoring of ePWM by ADC | Diagnostic | System defined | System defined | On demand (Software defined) | Software defined | Software defined | |
| ADC10 | Hardware Redundancy | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| DAC1 | Software Test of Function Including Error Tests | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| BUFDAC | DAC2 | DAC to ADC Loopback Check | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| DAC3 | Lock Mechanism for Control Registers | Diagnostic | Hardware | Continuous - Enabled by software | NA (Fault Avoidance) | NA (Fault avoidance technique) | NA (Fault avoidance technique) | |
| DAC4 | Software Read Back of Written Configuration | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| DAC5 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| DAC6 | Hardware Redundancy | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| DAC7 | DAC to Comparator Loopback Check | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| CMPSS | CMPSS1 | Software Test of Function Including Error Tests | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| CMPSS3 | Hardware Redundancy | Diagnostic | Hardware | Continuous - Enabled by software | Software defined | Software defined | Software defined | |
| CMPSS4 | Software Read Back of Written Configuration | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| CMPSS (cont) | CMPSS5 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| CMPSS6 | Lock Mechanism for Control Registers | Diagnostic | Hardware | Continuous - Enabled by software | NA (Fault Avoidance) | NA (Fault avoidance technique) | NA (Fault avoidance technique) | |
| CMPSS7 | VDAC Conversion by ADC | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| CMPSS8 | CMPSS Ramp Generator Functionality Check | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| Controller Area Network (DCAN) | CAN1 | Software Test of Function Using I/O Loopback | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| CAN2 | Information Redundancy Techniques Including End-to-End Safeing | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| CAN3 | SRAM Parity | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt Handling Time is System Load and Software Dependent) | |
| CAN4 | Software Test of SRAM | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| CAN5 | Bit Multiplexing in SRAM Memory Array | Diagnostic | Hardware | Continuous - Enabled at reset | NA (Fault Avoidance) | NA (Fault avoidance technique) | NA (Fault avoidance technique) | |
| CAN7 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| CAN8 | Software Read Back of Written Configuration | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| CAN9 | Transmission Redundancy | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| CAN10 | DCAN Stuff Error Detection | Diagnostic | Hardware | Continuous - Enabled at reset | zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt Handling Time is System Load and Software Dependent) | |
| Controller Area Network (DCAN) (cont) | CAN11 | DCAN Form Error Detection | Diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt Handling Time is System Load and Software Dependent) |
| CAN12 | DCAN Acknowledge Error Detection | Diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt Handling Time is System Load and Software Dependent) | |
| CAN13 | Bit Error Detection | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt Handling Time is System Load and Software Dependent) | |
| CAN14 | CRC in Message | Diagnostic | Hardware | Continuous - Enabled at reset | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt Handling Time is System Load and Software Dependent) | |
| CAN15 | Software Test of Parity Logic | Test for diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| CAN16 | Hardware Redundancy | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| Serial Peripheral Interface (SPI) | SPI1 | Software Test of Function Using I/O Loopback | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| SPI2 | Information Redundancy Techniques Including End-to-End Safeing | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| SPI3 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| SPI4 | Software Read Back of Written Configuration | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| SPI5 | Transmission Redundancy | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| Serial Peripheral Interface (SPI) (cont.) | SPI6 | SPI Data Overrun Detection | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt Handling Time is System Load and Software Dependent) |
| SPI7 | Hardware Redundancy | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| Serial Communications Interface (SCI) | SCI1 | Software Test of Function Using I/O Loopback | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| SCI2 | Parity in Message | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt Handling Time is System Load and Software Dependent) | |
| SCI3 | Information Redundancy Techniques Including End-to-End Safeing | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| SCI4 | SCI Overrun Error Detection | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt Handling Time is System Load and Software Dependent) | |
| SCI5 | SCI Break Error Detection | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt Handling Time is System Load and Software Dependent) | |
| SCI6 | SCI Frame Error Detection | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt Handling Time is System Load and Software Dependent) | |
| SCI7 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| SCI8 | Software Read Back of Written Configuration | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| SCI9 | Transmission Redundancy | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| Serial Communications Interface (SCI) (cont.) | SCI10 | Hardware Redundancy | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| Inter-Integrated Circuit (I2C) | I2C1 | Software Test of Function Using I/O Loopback | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| I2C2 | I2C Data Acknowledge Check | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| I2C3 | Information Redundancy Techniques Including End-to-End Safeing | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| I2C4 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| I2C5 | Software Read Back of Written Configuration | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| I2C6 | Transmission Redundancy | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| I2C7 | I2C Access Latency Profiling Using On-Chip Timer | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| MultiChannel Buffer Serial Port (McBSP) | MCBSP1 | Software Test of Function Using I/O Loopback | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| MCBSP2 | Information Redundancy Techniques Including End-to-End Safeing | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| MCBSP3 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| MCBSP4 | Software Read Back of Written Configuration | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| MCBSP5 | Transmission Redundancy | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| MCBSP6 | McBSP Receiver Overrun Detection | Diagnostic | Hardware | Continuous - Enabled at reset | Software defined | Setting of status flag | Software defined | |
| MCBSP7 | McBSP Transmitter Underflow Detection | Diagnostic | Hardware | Continuous - Enabled at reset | Software defined | Setting of status flag | Software defined | |
| MCBSP8 | McBSP Receiver Sync Error Detection | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt Handling Time is System Load and Software Dependent) | |
| MCBSP9 | McBSP Transmitter Sync Error Detection | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt Handling Time is System Load and Software Dependent) | |
| MCBSP10 | Hardware Redundancy | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| External Memory Interface (EMIF) | EMIF1 | Information Redundancy Techniques | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined |
| EMIF2 | VCU CRC Check of Static Memory Contents | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| EMIF3 | Periodic Software Read Back of Static Configuration Registers | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| EMIF4 | Software Read Back of Written Configuration | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| EMIF5 | Transmission Redundancy | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| External Memory Interface (EMIF) (cont) | EMIF6 | EMIF Access Protection Mechanism | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt Handling Time is System Load and Software Dependent) |
| EMIF7 | EMIF Asynchronous Memory Timeout Protection Mechanism | Diagnostic | Hardware | Continuous - Enabled by software | Zero or very low overhead | Interrupt to CPU | Typically <1 μS to notify *(Interrupt Handling Time is System Load and Software Dependent) | |
| EMIF8 | EMIF Access Latency Profiling Using On-Chip Timer | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| EMIF9 | Software Test of Function Including Error Tests | Diagnostic | Software | On demand (Software defined) | Software defined | Software defined | Software defined | |
| EMIF10 | Hardware Redundancy | Diagnostic | Hardware - Software | On demand (Software defined) | Software defined | Software defined | Software defined |