SPRUI78D March 2019 – January 2022 TMS320F28075 , TMS320F28075-Q1 , TMS320F28076 , TMS320F28374D , TMS320F28374S , TMS320F28375D , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376D , TMS320F28376S , TMS320F28377D , TMS320F28377D-Q1 , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378D , TMS320F28378S , TMS320F28379D , TMS320F28379D-Q1 , TMS320F28379S
TMS320F2837xD class of devices have two CPU subsystems. The two CPU subsystems can work independent of each other. Each CPU subsystem has a pair of diverse processing units (C28x and CLA) with different hardware architecture, instruction set and software tools. Any two of the four processing units within each CPU subsystem can be used to execute main function (Level 1 of VDA E-gas concept).
The second processing unit of each CPU subsystem can be used for implementing Level 2 monitoring as illustrated in Figure 4-6. Due to diversity of the processing units, we can implement a 1oo1D architecture using “reciprocal comparison by software in separate processing units” providing high diagnostic coverage for the processing units (ISO 26262-5, Table D.4 and IEC 61508-2, Table A.4). This implementation will have two independent processing channels for TMS320F2837xD. Heterogeneous CPU cores minimize possibility of common mode failures while implementing this reciprocal comparison thereby improving confidence in its Diagnostic Coverage. The major safety features of TMS320F2837xD are shown in Figure 4-7.
Figure 4-6 Reciprocal Comparison Implementation