SPRADR2 June   2025 AM2431 , AM2432 , AM2434 , AM623 , AM625 , AM625SIP , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62L , AM6421 , AM6422 , AM6441 , AM6442

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Tools for Arm®-based Processors
    1. 2.1 Code Composer Studio™ (CCS)
    2. 2.2 DCC ISP Tuning
    3. 2.3 DDR Margin Analysis
    4. 2.4 K3conf
    5. 2.5 OTP Keywriter
    6. 2.6 Power Estimation (PET)
    7. 2.7 Snagfactory Flashing
    8. 2.8 SysConfig
      1. 2.8.1 Clock Tree
      2. 2.8.2 DDR Config
      3. 2.8.3 Memory Configurator
      4. 2.8.4 Pinmux
      5. 2.8.5 Resource Partitioning
      6. 2.8.6 Software Configuration
    9. 2.9 UniFlash
  6. 3Summary Table
  7. 4References

Memory Configurator

The Memory Configurator tool seamlessly integrated into SysConfig empowers users to configure critical parameters for memory allocation (that is, stack size, heap size, memory region). Based on the memory configuration, this tool generates the linker filer which can be used with the MCU+ SDK. This feature significantly streamlines the process, eliminating the need for manual adjustments to the linker files.