SPRACW6A january 2021 – july 2021 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6441 , AM6442
This section allows you to select both Mode and Utilization of a subset of commonly used IO’s on the AM64x/AM243x, including UART (3.3 V), SPI (3.3 V), Ethernet (3.3 V), OSPI (1.8 V), and GPMC (3.3 V).
| AM243 ALX LVCMOS IO | Mode | Utilization |
|---|---|---|
| OSPI | Only QSPI selections valid | |
| GPMC | OFF | 0% |