SPRACW6A january   2021  – july 2021 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6441 , AM6442

 

  1.   1
  2.   AM64x Power Estimation Tool
  3.   Trademarks
  4. 1Using the Power Estimation Tool
    1. 1.1 Operating Performance Point (OPP)
    2. 1.2 Processor Core Utilization
    3. 1.3 LVCMOS IO
    4. 1.4 Peripherals
    5. 1.5 General
    6. 1.6 Estimated Power Consumption
  5. 2Revision History

Peripherals

This section allows you to select both Mode and Utilization of the other peripherals on the AM64x/AM243. Other peripherals include DDR, High Speed IO (PCIe, USB3), USB2, SD card, eMMC, and ADC.

  • Mode: Peripheral dependent operating mode.
  • Utilization (%): Specifies the utilization as a percentage of activity relative to a full load condition.
  • For AM243 ALX device, use the settings in the following table.

AM243 ALX Peripherals Mode Utilization
DDR Type/Rate OFF 0%
DDR WR% 0%
High Speed IO OFF 0%
eMMC OFF 0%