SPRACW6A january   2021  – july 2021 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6441 , AM6442

 

  1.   1
  2.   AM64x Power Estimation Tool
  3.   Trademarks
  4. 1Using the Power Estimation Tool
    1. 1.1 Operating Performance Point (OPP)
    2. 1.2 Processor Core Utilization
    3. 1.3 LVCMOS IO
    4. 1.4 Peripherals
    5. 1.5 General
    6. 1.6 Estimated Power Consumption
  5. 2Revision History

Estimated Power Consumption

The power estimation tool generates a power analysis report in this section. There is a selectable field for the two modes of operation of VDD_CORE. The report lists power supply name, voltage in Volts (V), and power consumption in Watts (W) per power rail groups. Power rail groups match the AM64x and AM243x EVM design.

Note: The VDD_DDR4 estimated power is from AM64x and AM243x ALV SOC only, on the EVM this rail includes both SOC and external DDR device power. The total power consumption in Watts (W) is listed at the end of the table.
  • VDD_CORE: 0.75 V or 0.85 V for AM64x
  • VDD_CORE: 0.85 V for AM243x