SPRACW6A january   2021  – july 2021 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6441 , AM6442

 

  1.   1
  2.   AM64x Power Estimation Tool
  3.   Trademarks
  4. 1Using the Power Estimation Tool
    1. 1.1 Operating Performance Point (OPP)
    2. 1.2 Processor Core Utilization
    3. 1.3 LVCMOS IO
    4. 1.4 Peripherals
    5. 1.5 General
    6. 1.6 Estimated Power Consumption
  5. 2Revision History

Operating Performance Point (OPP)

This section allows to set the operating frequency of each of the compute cores and clusters.

  • A53: 25 MHz to 1000 Mhz, depending on PLL resolution frequency step.
  • R5F: 25 MHz to 800 MHz, depending on PLL resolution frequency step.
  • M4F: 200 MHz or 400 MHz.
  • ICSSG: 200 MHz, 225 MHz, 250 MHz, or 333 MHz.