SNVU768 December   2021

 

  1.   Trademarks
  2. 1High-Density EVM Description
    1. 1.1 Typical Applications
    2. 1.2 Features and Electrical Performance
  3. 2EVM Performance Specifications
  4. 3EVM Photo
  5. 4Test Setup and Procedure
    1. 4.1 EVM Connections
    2. 4.2 EVM Setup
    3. 4.3 Test Equipment
    4. 4.4 Recommended Test Setup
      1. 4.4.1 Input Connections
      2. 4.4.2 Output Connections
    5. 4.5 Test Procedure
      1. 4.5.1 Line/Load Regulation and Efficiency
  6. 5Test Data and Performance Curves
    1. 5.1 Conversion Efficiency
    2. 5.2 Output Voltage Regulation
    3. 5.3 Operating Waveforms
      1. 5.3.1 Start-Up and Enable ON/OFF
      2. 5.3.2 Line and Load Transients
      3. 5.3.3 Short Circuit and Recovery
    4. 5.4 Thermal Performance
    5. 5.5 EMI Results – CISPR 25 Class 5
      1. 5.5.1 Conducted EMI
      2. 5.5.2 Radiated EMI
  7. 6EVM Documentation
    1. 6.1 Schematics
      1. 6.1.1 LM63460EVM-2MHZ Schematic
      2. 6.1.2 LM64460EVM-2MHZ Schematic
    2. 6.2 Bill of Materials
      1. 6.2.1 Alternative BOM Configurations
    3. 6.3 PCB Layout
    4. 6.4 Assembly Drawings
  8. 7Device and Documentation Support
    1. 7.1 Device Support
      1. 7.1.1 Development Support
        1. 7.1.1.1 Custom Design With WEBENCH® Tools
    2. 7.2 Documentation Support
      1. 7.2.1 Related Documentation

Input Connections

  • Prior to connecting the DC input source, set the current limit of the input supply to 0.1-A maximum. Ensure the input source is initially set to 0 V and connected to the VIN+ and VIN– connection points as shown in Figure 4-1.
  • Connect voltmeter 1 at VIN+ and VIN– sense terminals (adjacent to J1) to measure the input voltage.
  • Connect ammeter 1 to measure the input current and set it to at least a 0.1-second aperture time.