Set load to constant resistance or constant
current mode to sink 0 A.
Increase the input source voltage from 0 V to
13.5 V; use voltmeter 1 to measure the input voltage.
Increase the current limit of the input supply to 6 A.
Use voltmeter 2 to measure the output voltage,
VOUT, and vary the load current from 0 A to 6 A DC;
VOUT should remain within the load regulation specification. For
optimal accuracy, measure the output voltage at the output capacitors close to
the converter.
Set the load current to 3 A (50% rated load) and
vary the input source voltage from 6 V to 24 V; VOUT should remain
within the line regulation specification.
Set the load current to 6 A (100%
rated load) and measure the efficiency at typical input voltages (8 V, 12 V,
13.5 V, and 18 V cover the automotive battery voltage range).
Decrease the load to 0 A. Decrease the input
source voltage to 0 V.
CAUTION:
Extended operation at high output
current can raise component temperatures above 55°C. To avoid risk of a burn
injury, do not touch the components until they have cooled sufficiently after
disconnecting power.