SNVU768 December 2021 LM63460-Q1 , LM64460-Q1
With an input operating voltage as low as 3 V and up to 36 V as specified in Table 7-1, the LM6k family of automotive synchronous buck converters from TI provides flexibility, scalability and optimized solution size for a range of applications. These converters enable DC/DC solutions with high density, low EMI and increased flexibility. Available EMI mitigation features include pseudo-random spread spectrum (PRSS), integrated input bypass capacitors, RBOOT-configured switch-node slew rate control, and optimized package design with symmetrical VIN and PGND pins that shield a small switch-node copper area. All converters are rated for a maximum operating junction temperature of 150°C, have AEC-Q100 grade 1 qualification, and are functional safety capable.
DC/DC CONVERTER | RATED IOUT | PACKAGE | FEATURES | EMI MITIGATION |
---|---|---|---|---|
LM60430-Q1, LM60440-Q1 | 3 A, 4 A | WQFN (13) | 400 kHz fixed fSW, 3 × 2-mm package | Shielded switch node |
LM63610-Q1, LM63615-Q1, LM63625-Q1, LM63635-Q1 | 1 A, 1.5 A, 2.5 A, 3.25 A | WSON (12), HTSSOP (16) | RT adjustable fSW, MODE/SYNC | PRSS |
LM61430-Q1, LM61435-Q1, LM61440-Q1, LM61460-Q1 | 3 A, 3.5 A, 4 A, 6 A |
VQFN-HR (14) | RT adjustable fSW, EN/SYNC | PRSS, RBOOT |
LM62435-Q1, LM62440-Q1 | 3.5 A, 4 A | 2.1 MHz default fSW, MODE/SYNC | ||
LMQ61460-Q1 | 6 A | RT adjustable fSW, EN/SYNC | PRSS, RBOOT, integrated capacitors | |
LMQ62440-Q1 | 4 A | 2.1 MHz default fSW, MODE/SYNC | ||
LM62460-Q1, LM61480-Q1, LM61495-Q1 | 6 A, 8 A, 10 A | VQFN-HR (16) | RT adjustable fSW, MODE/SYNC | DRSS, RBOOT |
LM63460-Q1 | 6 A | VQFN-FCRLF (22) | RT adjustable fSW, EN/SYNC, pin FMEA | PRSS |
LM64460-Q1 | 2.1 MHz default fSW, MODE/SYNC, pin FMEA |
For development support see the following: