SNVU768 December   2021

 

  1.   Trademarks
  2. 1High-Density EVM Description
    1. 1.1 Typical Applications
    2. 1.2 Features and Electrical Performance
  3. 2EVM Performance Specifications
  4. 3EVM Photo
  5. 4Test Setup and Procedure
    1. 4.1 EVM Connections
    2. 4.2 EVM Setup
    3. 4.3 Test Equipment
    4. 4.4 Recommended Test Setup
      1. 4.4.1 Input Connections
      2. 4.4.2 Output Connections
    5. 4.5 Test Procedure
      1. 4.5.1 Line/Load Regulation and Efficiency
  6. 5Test Data and Performance Curves
    1. 5.1 Conversion Efficiency
    2. 5.2 Output Voltage Regulation
    3. 5.3 Operating Waveforms
      1. 5.3.1 Start-Up and Enable ON/OFF
      2. 5.3.2 Line and Load Transients
      3. 5.3.3 Short Circuit and Recovery
    4. 5.4 Thermal Performance
    5. 5.5 EMI Results – CISPR 25 Class 5
      1. 5.5.1 Conducted EMI
      2. 5.5.2 Radiated EMI
  7. 6EVM Documentation
    1. 6.1 Schematics
      1. 6.1.1 LM63460EVM-2MHZ Schematic
      2. 6.1.2 LM64460EVM-2MHZ Schematic
    2. 6.2 Bill of Materials
      1. 6.2.1 Alternative BOM Configurations
    3. 6.3 PCB Layout
    4. 6.4 Assembly Drawings
  8. 7Device and Documentation Support
    1. 7.1 Device Support
      1. 7.1.1 Development Support
        1. 7.1.1.1 Custom Design With WEBENCH® Tools
    2. 7.2 Documentation Support
      1. 7.2.1 Related Documentation

Custom Design With WEBENCH® Tools

Click here (LM63460-Q1) or here (LM64460-Q1) to create a custom design using the converter with WEBENCH® Power Designer.

  1. Start by entering the input voltage (VIN), output voltage (VOUT), and output current (IOUT) requirements.
  2. Optimize the design for key parameters such as efficiency, footprint, and cost using the optimizer dial.
  3. Compare the generated design with other possible solutions from Texas Instruments.

The WEBENCH Power Designer provides a customized schematic along with a list of materials with real-time pricing and component availability.

In most cases, these actions are available:

  • Run electrical simulations to see important waveforms and circuit performance.
  • Run thermal simulations to understand board thermal performance.
  • Export customized schematic and layout into popular CAD formats.
  • Print PDF reports for the design, and share the design with colleagues.

Get more information about WEBENCH tools at www.ti.com/WEBENCH.