The LM63460EVM-2MHZ and LM64460EVM-2MHZ feature the LM63460-Q1 and LM64460-Q1
synchronous buck converters, respectively. The EVMs provide the full 6-A output
current rating of these converters, and a wide-VIN range of 3 V to 36 V
offers outsized voltage rating and operating margin to withstand automotive
supply-rail voltage transients.
The selected input capacitors
accommodate the entire range of input voltage and are available from multiple
component vendors. Input and output voltage sense terminals and a test point header
facilitate measurement of the following:
- Efficiency and power
dissipation
- Line and load regulation
- Load transient response
- Enable ON/OFF
- Bode plot (crossover
frequency and phase margin)
The 8-pin header also provides connections for enable (EN), external clock
synchronization (SYNC), and power-good (PGOOD) features. The recommended
PCB layout
maximizes thermal performance and minimizes output ripple and noise. The EVMs share
a common PCB layout, whereas the BOMs have minor differences in installed
components. The main differences between the ICs relate to pins 7 and 8, which are
EN/SYNC and RT for the LM63460-Q1 and EN and MODE/SYNC for the LM64460-Q1,
respectively.