SNVU768 December 2021
Unless otherwise indicated, VIN = 13.5 V, VOUT = 5 V, IOUT = 6 A and FSW = 2.1 MHz
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| INPUT CHARACTERISTICS | ||||||
| Input voltage range, VIN | Operating | 5.5 | 36 | V | ||
| Input voltage turn-on, VIN(on) | Adjusted using EN divider resistors | 4.5 | ||||
| Input voltage turn-off, VIN(off) | 3.2 | |||||
| Input voltage hysteresis, VIN(hys) | 1.3 | |||||
| Input current, disabled, IIN(off) | VEN = 0 V (with 255-kΩ and 100-kΩ EN divider) | 39 | µA | |||
| OUTPUT CHARACTERISTICS | ||||||
| Output voltage, VOUT(1) | Adjustable from 1 V to 95% VIN | 4.95 | 5.0 | 5.05 | V | |
| Output current, IOUT | VIN = 6 V to 36 V (2) | 0 | 6 | A | ||
| Output voltage regulation, ΔVOUT | Load regulation | IOUT = 0 A to 6 A | 0.1% | |||
| Line regulation | VIN = 6 V to 36 V | 0.1% | ||||
| Output voltage ripple, VOUT(AC) | 25 | mVrms | ||||
| Output overcurrent protection, IOUT(OCP) | 8.5 | A | ||||
| SYSTEM CHARACTERISTICS | ||||||
| Default switching frequency, FSW(nom) | Adjustable from 200 kHz to 2.2 MHz (with suitable choice of buck inductance and input/ouptut capacitance at lower FSW) | 2.1 | MHz | |||
| Efficiency, η(1) | VIN = 8 V | IOUT = 3 A | 95% | |||
| IOUT = 6 A | 92% | |||||
| VIN = 13.5 V | IOUT = 3 A | 94.5% | ||||
| IOUT = 6 A | 92.5% | |||||
| VIN = 18 V | IOUT = 3 A | 93% | ||||
| IOUT = 6 A | 91.7% | |||||
| VIN = 24 V | IOUT = 3 A | 91.4% | ||||
| IOUT = 6 A | 90.6% | |||||
| Thermal impedance, RθJA | 23 | °C/W | ||||
| Junction temperature, TJ | –40 | 150 | °C | |||