SNLU273 December   2020 DS160PR810

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Features
    2. 1.2 Applications
  3. 2Description
    1. 2.1  DS160PR810 4-Level I/O Control Inputs
    2. 2.2  DS160PR810 Modes of Operation
    3. 2.3  DS160PR810 SMBus or I2C Register Control Interface
    4. 2.4  DS160PR810 Equalization Control
    5. 2.5  DS160PR810 RX Detect State Machine
    6. 2.6  DS160PR810 DC Gain Control
    7. 2.7  DS160PR810 EVM Global Controls
    8. 2.8  DS160PR810EVM Downstream Devices Control
    9. 2.9  DS160PR810EVM Upstream Devices Control
    10. 2.10 Quick-Start Guide (Pin Mode)
    11. 2.11 Quick-Start Guide (SMBus Slave Mode)
  4. 3Test Setup and Results
  5. 4Schematics
  6. 5Board Layout
  7. 6Bill of Materials
  8. 7References

DS160PR810 4-Level I/O Control Inputs

Each DS160PR810 features 4-level input pins (MODE, GAIN0, GAIN1, RX_DET, EQ0_0/ADDR0, EQ1_0/ADDR1, EQ0_1, and EQ1_1) that are used to control the configuration of the device. These 4-level inputs use a resistor divider to help set the four valid levels to provide a wider range of control settings.

Table 2-1 Four-Level Control Pin Settings
PIN LEVELPIN SETTING
L01 kΩ to GND
L113 kΩ to GND
L259 kΩ to GND
L3Float