SNLU273 December 2020
When operating in Pin Mode, the GAIN pins can be used to set the overall datapath DC (low frequency) gain of the DS160PR810 as shown in Table 2-6.
| GAIN/SDA PIN LEVEL | GAIN SETTING |
|---|---|
| L0 | –6 dB |
| L1 | –3 dB |
| L2 | 3 dB |
| L3 | 0 dB (Recommended for most use cases) |
The DC gain of each channel of each device can also be set by writing to SMBus, I2C registers in Slave or Master Modes. Refer to the DS160PR810 Programming Guide (SNLU268) for details.