SNLU273
December 2020
Trademarks
1
Introduction
1.1
Features
1.2
Applications
2
Description
2.1
DS160PR810 4-Level I/O Control Inputs
2.2
DS160PR810 Modes of Operation
2.3
DS160PR810 SMBus or I2C Register Control Interface
2.4
DS160PR810 Equalization Control
2.5
DS160PR810 RX Detect State Machine
2.6
DS160PR810 DC Gain Control
2.7
DS160PR810 EVM Global Controls
2.8
DS160PR810EVM Downstream Devices Control
2.9
DS160PR810EVM Upstream Devices Control
2.10
Quick-Start Guide (Pin Mode)
2.11
Quick-Start Guide (SMBus Slave Mode)
3
Test Setup and Results
4
Schematics
5
Board Layout
6
Bill of Materials
7
References
2
Description