SNLA411 October   2022 DP83TC812R-Q1 , DP83TC812S-Q1 , DP83TC813R-Q1 , DP83TC813S-Q1

 

  1.   Abstract
  2.   Trademarks
  3. 1 Introduction
    1. 1.1 System Block Diagram
    2. 1.2 Terminology
  4. 2 TC10 Pin Descriptions
  5. 3 Primary Functions of the PHY
    1. 3.1 Transition from Sleep to Wake-up mode
      1. 3.1.1 Local Wake Detection
      2. 3.1.2 WUP Transmission and Reception
    2. 3.2 Wake Forwarding
    3. 3.3 Transition to Sleep - Sleep Negotiation
      1. 3.3.1 Sleep Ack
      2. 3.3.2 Sleep Request
      3. 3.3.3 Sleep Silent
      4. 3.3.4 Sleep Fail
      5. 3.3.5 Sleep
      6. 3.3.6 Normal State
      7. 3.3.7 Other Transitions
        1. 3.3.7.1 Forced Sleep
        2. 3.3.7.2 Activity during Sleep Negotiation
        3. 3.3.7.3 Link Down during Sleep Negotiation
        4. 3.3.7.4 Sleep Silent to Standby
  6. 4 Relevant Registers
  7. 5 Power Supply Recommendation
    1. 5.1 Core Supply Network Recommendation
    2. 5.2 Networks with Shared Core Supplies
  8. 6 Sequence of Events and Timing
    1. 6.1 Local Wake Timing
    2. 6.2 Remote Wake Timing
    3. 6.3 Successful Sleep Negotiation Timing
    4. 6.4 Sleep Abort Timing
    5. 6.5 WUR Timing
  9. 7 Ethernet Network Wake-up
  10. 8 Configuration for non-TC10 Applications
  11. 9 Additional Features
    1. 9.1 WUR Initiation Through WAKE Pin
    2. 9.2 Programmable Wake-Forward Pulse Width
  12. 10Conclusion

WUP Transmission and Reception

To wake-up the link partner remotely, the PHY needs to send a defined sequence of PAM3 symbols for 1 ms+/-0.3 ms. WUP transmission is done after a local wake-up without any manual intervention provided the device is strapped to autonomous mode and the pin RESET is not asserted. If the device is strapped to managed mode or if the device is in RESET state, WUP is transmitted only after the device transitions to normal mode.

During the sleep mode, to wake-up the PHY from sleep, remote link partner transmits WUP. The PHY detects the WUP and transitions from the sleep mode to functional mode. The core power supplies (VDDA, VDDIO/VDDMAC) are not needed for the PHY for WUP detection. The incoming WUP signal must be compliant to 100Base-T1 PMA signal PSD mask defined in IEEE802.3.