SNLA411 October 2022 DP83TC812R-Q1 , DP83TC812S-Q1 , DP83TC813R-Q1 , DP83TC813S-Q1
| Parameter | Description | Units | Min | Typ | Max |
|---|---|---|---|---|---|
| T1.1 | Pulse width on WAKE pin which can successfully wake-up the device | μs | 40 | ||
| T1.2 | WAKE to INH delay | μs | 40 | ||
| T1.3 | Supply ramp done to WUP transmission delay | ms | 12 | ||
| T1.4 | Width of WUP transmitted by DP83TC812/3 | ms | 1 |